Loading

871D Hydraulic Positioning
Allen-Bradley

Our Bulletin 871D Cylinder Position Sensors are ideal for end-of-stroke detection on hydraulic and pneumatic cylinders.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
(19)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Allen Bradley

Our Bulletin 871D Cylinder Position Sensors are ideal for end-of-stroke detection on hydraulic and pneumatic cylinders. Each robust sensor is high pressure rated, weld field immune, and mounts into the standard in-port cylinder position sensor bolt pattern.

  • Rugged zinc housing and aluminum probe
  • Withstands pressures up to 3000 psi
  • Five industry standard probe lengths from 26...115.9 mm (1.025...4.560 in.)
  • All units supplied with O-ring, two ¼”-20 x ¾” screws, and mounting bracket allowing for 360° sensor rotation
  • Shielded construction
  • Weld field immune
  • 4-wire DC and 2-wire AC/DC versions with either mini- or micro-style connectors
  • DC units feature PNP/NPN outputs
  • Short circuit, overload, transient noise, false pulse, and reverse polarity protection
  • Applications include:
    • Material handling
    • Packaging
    • Food processing
    • Transportation
    • End-of-stroke sensing of pneumatic and hydraulic cylinders

Product Configuration

871D - M
 
W
 
2
 
NP  
 
260   - D4
    Voltage Special Features Sensing Range [mm (in.)] Output   Probe Length  [mm (in.)]   Connection Type
Code Description Code Description Code Description Code Description Code Description   Code Description
M DC W Weld-field immune 2 2  (0.08) NP N.O. NPN/PNP 260 26 (1.02)   D4 DC 4-pin Micro QD
L AC/DC     N N.O. 317 31.7 (1.25)   N3 AC 3-pin Mini QD
    524 52.4 (2.06)   R3 AC 3-pin Micro QD
730 73 (2.87)    
1159 115.9 (4.56)  

Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
UK Conformity Assessed UK Conformity Assessed
UL Listed CertificationUL Listed Certification
  • CE Marked for all applicable directives
  • cULus Listed
  • UKCA Marked for all applicable regulations
  • UL Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Miscellaneous Publication
Presence Sensing Brochure SENSOR-BR001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Sensors and Switches
  5. Chevron LeftChevron Left 871D Hydraulic Positioning
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose