Loading

Externally Adjustable Electromechanical Pressure Controls
Allen-Bradley

Our Bulletin 836T externally adjustable electromechanical pressure controls meet the traditional requirements of the transportation and machine tool industries.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
(7)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Allen Bradley

Our Bulletin 836T Externally Adjustable Electromechanical Pressure Controls meet the traditional requirements of the transportation and machine tool industries. Proven dependability and construction make this line of pressure controls well-suited for these and other rugged applications.

Pressure Controls

  • Externally adjustable ranges from 30 in. Hg vacuum to 5000 psi
  • Externally adjustable differential from 1.5...3000 psi
  • Bellows type available in copper alloy or stainless steel
  • Piston type actuators available with or without seal
  • 2-circuit or 4-circuit electrically isolated contacted blocks
  • Available in Type 1, 4 & 13, 4X, and 7 & 9, 4 & 13 combination enclosures

Pressure Difference Controls

  • 1...70 psi adjustable difference range
  • Adjustable differential from 1...50 psi

Bulletin 836T Pressure Controls are designed to meet the traditional requirements of the transportation and machine tool industries. Proven dependability and construction make this line of pressure controls well-suited for these and other rugged applications including:

  • Machine tool
  • Lubricant and coolant pressures
  • Material clamping fixtures

Certifications
CSA MarkCanadian Standards Association Mark
UK Conformity Assessed UK Conformity Assessed
UL Listed CertificationUL Listed Certification
  • CE Marked for all applicable directives
  • CSA Certified
  • UKCA Marked for all applicable regulations
  • UL Listed

File and Guide Numbers

UL   CSA  
File Number Guide Number File Number Class
E14842 NKPZ LR1234 3211-03
E53048 (Haz. Loc.) NOWT LR11924 (Haz. Loc.) 3218-05

Hazardous Location Enclosure not CE compliant. All other enclosed devices are CE compliant.

Standards Compliance

  • UL508
  • UL698, 1604 (Haz. Loc.)
  • CSA 22,2 No. 14
  • NEMA ICS-2

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Miscellaneous Publication
Condition Sensing Brochure 836E-BR001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Sensors and Switches
  5. Chevron LeftChevron Left Externally Adjustable Electromechanical Pressure Controls
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose