Loading

802PR Glass Polyester Limit Switch Style Sensors
Allen-Bradley

Our Bulletin 802PR Glass Polyester Limit Switch Style Sensors are a non-contact alternative to limit switches, housed in a self-extinguishing, glass-reinforced polyester body.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Main Image
Chevron LeftChevron Left
Alt Text
Chevron LeftChevron Left
Allen-Bradley logo

Our Bulletin 802PR Glass Polyester Limit Switch Style Sensors are a non-contact alternative to limit switches, housed in a self-extinguishing, glass-reinforced polyester body. Special hazardous location models meet Division 2 enclosure standards in Classes I, II, and III.


  • Top- and side-sensing models
  • Side-sensing head can be rotated in 90° increments
  • Cable, conduit, or quick-disconnect styles
  • Short circuit protection (AC/DC models)
  • Overload protection (AC/DC models)
  • Transient noise protection
  • False pulse protection
  • Hazardous location, high output and PLC interface models available
  • Applications include:
    • Material handling
    • Packaging
    • Food processing
    • Transportation

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Miscellaneous Publication
Presence Sensing Brochure SENSOR-BR001_-EN-P
Certifications
Certifications
CSA MarkCanadian Standards Association Mark
UK Conformity Assessed UK Conformity Assessed
UL Listed CertificationUL Listed Certification
  • CE Marked for all applicable directives
  • CSA Certified
  • UKCA Marked for all applicable regulations
  • UL Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Sensors and Switches
  5. Chevron LeftChevron Left 802PR Glass Polyester Limit Switch Style Sensors
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose