Our Bulletin 45FVL Digital Display Fiber Optic Sensors are innovative DIN-rail mountable solutions offering sophisticated part detection, diagnostic, and self-teach capabilities in a slim 9 mm (0.4 in.) package. Ready-Point-Teach learn capability significantly simplifies setup.
- Products
- Overview
- Documentation
- Certifications
Overview
- Digital display of operating modes, functions, and diagnostic information
- 40 ms off-delay (pulse-stretcher) for high-speed applications
- Red, green, blue, and white light source options optimize sensitivity to target color
- Built-in protocols to resist cross-talk interference
- Space-saving 9 mm (0.4 in.) body is smallest in industry
- Automatic and manual sensitivity adjustment
- Mounting bracket and fiber optic cable adapter included
- Typical applications include:
- Material handling
- Packaging
- Food processing
- Transportation
You may also be interested in
Documentation
| Miscellaneous | Publication |
|---|---|
| Presence Sensing Brochure | SENSOR-BR001_-EN-P |
Certifications
Certifications
- CE Marked for all applicable directives
- UKCA Marked for all applicable regulations
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.