Loading

LaserSight 9000 Photoelectric Laser Sensors
Allen-Bradley

Our LaserSight™ 9000 sensors are ideal for dusty and dirty applications requiring longer range and small object detection.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Allen Bradley

Our Bulletin 42GR LaserSight™ 9000 Photoelectric Laser Sensors are ideal for tough sensing applications that require a longer range, when the environment is dusty or dirty, or when the object to be sensed is small. The Class I laser source provides a visible red beam for easy alignment even at these distances. Use this sensor when your application calls for precision and maximum sensing range.

  • Class I laser light source
  • Sensing distance of 39.6 m (130 ft) for the polarized retro-reflective sensor
  • Sensing distance of 304.8 m (1000 ft) for the transmitted beam sensor
  • Visible red beam for easy alignment
  • Robust 30 mm housing
  • Both NPN and PNP outputs (DC)
  • SPDT relay output (AC)
  • Selectable light/dark operate
  • Micro, mini QD, and 2 m (6.6 ft) cable connections

Certifications
CSA MarkCanadian Standards Association Mark
UK Conformity Assessed UK Conformity Assessed
UL Listed CertificationUL Listed Certification
  • CE Marked for all applicable directive
  • CSA Certified
  • UKCA Marked for all applicable regulations
  • UL Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Miscellaneous Publication
Presence Sensing Brochure SENSOR-BR001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Sensors and Switches
  5. Chevron LeftChevron Left LaserSight 9000 Photoelectric Laser Sensors
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose