Loading

RightSight General Purpose Sensors
Allen-Bradley

These sensors are designed for light- to medium-level industrial use and feature a compact adaptable package to deliver excellent detection.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(72)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • 42CE Rightsight Sensor
42CE Rightsight Sensor
Allen-Bradley logo

Our Bulletin 42EA RightSight™ S18, 42CE RightSight C18 and 42EF RightSight M18 photoelectric sensors feature a wide range of sensing modes and are ideal for general purpose and cost-sensitive applications in material handling, packaging and other industries. The RightSight family offers industry standard housing for mounting flexibility and embedded IO-Link one-to-one communication protocols that for an advanced proximity detection solutions.


  42EA RightSight S18 42EF RightSight M18A
IO-Link enabled No Yes
360° visible indicators Yes Yes (LED)
Variety of sensing options    
Diffuse 450 mm (17.7 in.) 500 mm (19.7 in.)
Background suppression (BGS) 50 mm (2 in.), 100 mm (3.9 in.) 50 mm (2 in.), 100 mm (3.9 in.)
Polarized retroreflective 3.5 m (11.5 ft) 3 m (9.8 ft)
Sharp cutoff - 130 mm (5.1 in.)
Fiber optic - Depends on fiber
Transmitted beam (T-beam) 10 m (32.8 ft) 20 m (65.6 ft)
Light source   Red
Infrared (T-beam) Infrared (T-beam)
Output mode L.O. and D.O Complementary L.O and D.O
Output type NPN and PNP (Push-pull) NPN and PNP by Cat. No.
Operating voltage DC DC
Response time 1  ms 1  ms
Enclosure rating IP67 IP67 and IP69K
Rockwell Automation Releases New Cost-effective Photoelectric Sensors for Global Applications
NewsNews
Press Release
Rockwell Automation Releases New Cost-effective Photoelectric Sensors for Global Applications
Read Now
Additional Information

Rockwell Automation announces that as of March 2016, specific 42EF RightSight polarized retro-reflective, diffuse, and transmitted beam sensor models are discontinued and no longer for sale.

To support your transition, we recommend that you migrate to our enhanced 42EF Series D sensors. The 42EF Series D sensors offer IO-Link 1.1 protocol which provides users with additional sensor diagnostics when connected to an IO-Link master.

Migration Solutions
Demanding market conditions pose significant challenges. Across the enterprise and throughout the lifecycle, you must continuously strive for ways to leverage your existing automation investment.

Let Rockwell Automation help you determine your migration options and show you the benefits, including better performance, more informed business decisions, reduced maintenance costs, and quicker response to changing market demands.

Use the Product Lifecycle Status search tool to find specific lifecycle information by catalog number.

Learn more about our Migration Solutions.


You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Product Profiles Publication
42EA RightSight and 42JA VisiSight S18A Photoelectric Sensors Product Profile 42JAEA-PP001_-EN-P
RightSight Photoelectric Sensor with Teach Function Product Profile 42EF-PP002_-EN-P
Integrated Smart Sensor Solution Quick Reference Guide IOLINK-SP001_-EN-P
Miscellaneous Publication
Presence Sensing Brochure SENSOR-BR001_-EN-P
Certifications
Certifications
CSA MarkCanadian Standards Association Mark
UL Listed CertificationUL Listed Certification
IO-LinkIO-Link
UK Conformity Assessed UK Conformity Assessed
  • CE Marked for all applicable directives 
  • CSA Certified
  • UL Listed
  • IO-Link
  • UKCA Marked for all applicable regulations

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Sensors and Switches
  5. Chevron LeftChevron Left RightSight General Purpose Sensors
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose