Loading

Clearsight RightSight Clear Object Detection Sensors
Allen-Bradley

These sensors have a modified optical system for improved detection of clear objects.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Allen Bradley

ClearSight™ RightSight™ Clear Object Detection sensors have a modified optical system for improved detection of clear objects such as plastic bottles. They are available in either low voltage 24V DC models or universal 24V DC/120V AC or 220V AC models.

  • Dual NPN and PNP outputs (DC models)
  • MOSFET output (AC/DC models)
  • 1 m (3.3 ft) sensing distance
  • IP69K and ECOLAB Certified
  • Status indicators for power, margin, output
  • Threaded 18 mm nose-mounting option
  • Through hole-mounting option
  • Threaded 18 mm base-mounting option
  • Connection types: Cable, Micro M12 connector

Certifications
CSA MarkCanadian Standards Association Mark
UK Conformity Assessed UK Conformity Assessed
UL Listed CertificationUL Listed Certification
  • CE Marked for all applicable directives
  • CSA Certified
  • UKCA Marked for all applicable regulations
  • UL Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Miscellaneous Publication
Presence Sensing Brochure SENSOR-BR001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Sensors and Switches
  5. Chevron LeftChevron Left Clearsight RightSight Clear Object Detection Sensors
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose