Loading

440L Area Access Control Single Beam Sensors
Allen-Bradley

Our Bulletin 440L Area Access Control Single Beam sensors provide whole-body access detection for hazardous areas.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(3)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • two yellow 440l light curtain area access controls
two yellow 440l light curtain area access controls
Chevron LeftChevron Left
two yellow 440l light curtain area access controls
Chevron LeftChevron Left
Allen-Bradley logo

Our Bulletin 440L Area Access Control Single Beam sensors provide whole-body access detection for hazardous areas. The single beam is a 24V DC through-beam opto-electronic safety switch.

 
  • Short scan range of 0.5…20 m (1.64…65.5 ft)
  • Long scan range of 15...70 m (49.2...300 ft)
  • Die-cast aluminum housing
  • Heated front lens for outdoor applications
  • Relay outputs

Typical applications for the Bulletin 440L Area Access Control (AAC) Single Beam sensors include:

  • Robotic work cells
  • Processing machines
  • Machining centers
  • Palletizers
  • Transfer lines
  • High bay warehouses
Additional Information

Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.


You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Product Profiles Publication
GuardShield Area Access Control Safety Single Beam Product Profile 440L-PP003_-EN-P
Miscellaneous Publication
Presence Sensing Safety Devices Brochure GLSAFE-BR001_-EN-P
Certifications
Certifications
  • BG
  • CE Marked for all applicable directives 
Safety Classification
  • Type 4, IEC 61496
  • SIL 3 (IEC 61508)
  • SIL CL3 (IEC 62061)
  • Category 4 (EN ISO 13849)
  • PLe (EN ISO 13849)
  • B10d parameter: 1 x 106 switching cycles (@ DC-13, 24V, 0.6 A); 2 x 105 switching cycles (@ DC-13, 24V, 1.5 A)
    PFHd: 4.0 x 10-9
  • Mission time: 20 years 
Standards Compliance
  • IEC 61496, Parts 1 & 2

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Safety Products
  5. Chevron LeftChevron Left 440L Area Access Control Single Beam Sensors
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose