Loading

855BS and 855R Industrial Round Beacons
Allen-Bradley

Our Bulletin 855BS and 855R round beacons are available in two diameters, use LED technology and offer high flexibility for your applications.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
(205)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Allen Bradley

Our Bulletin 855BS and 855R round beacons are available in two diameters. All of them use LED technology and offer high flexibility for your applications. You can select from a wide range of mounting options, voltages and colors.

  • Available in 90 mm or 110 mm diameters
  • Offers high protection class UL Type 4/4X/13, IP65 (90 mm) and IP66/67 (110 mm)
  • Includes safety screws
  • Provides surface mount, ½ in. NPT or 25 mm tube mount bases
  • Offers high and low profile lenses in 110 mm version
  • Offers multi-color and multi-function versions in the 110 mm size
Video
855R Industrial Round Beacons Setup

Watch this video to learn how to set up your 855R Industrial Round Beacon and all of the different options available.

855R Industrial Beacon Tone Table
Selection Guide
855R Industrial Beacon Tone Table

Use the tone icons and descriptions in this document to select the right tone for your needs.

Listen Now
Rockwell Automation Introduces New Industrial Beacons to Improve Signaling on the Plant Floor
NewsNews
Press Release
Rockwell Automation Introduces New Industrial Beacons to Improve Signaling on the Plant Floor
Read Now

Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
China RoHS 25China RoHS 25
CMIM Mark Certificate of Conformity in Morocco
KC CertificationKC Certification
RCM CertificationRCM Certification
UK Conformity Assessed UK Conformity Assessed
  • CE Marked, UKCA, Morocco
  • c-UL-us Listed — File No. E14840; Guide Nos. NKCR, NKCR7
  • CE Marked, UKCA, RCM, KC, Morocco (110 mm size)
  • ANSI/UL 60947-1 and ANSI/UL 60947-5-1 (110 mm size)

Standards Compliance

  • CSA 22.2 No. 14
  • EN/IEC 60947-1
  • CAN/CSA C22.2 No. 60947-1-13 and CAN/CSA C22.2 No. 60947-5-1-14 (110 mm size)
  • EN/IEC 60947-5-1
  • UL 508
Important: These products are intended for use in industrial signaling applications only.

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Product Profiles Publication
Bulletin 855R Industrial Beacon Migration Profile MIGRAT-PP058_-EN-P
Miscellaneous Publication
Signaling Solutions Brochure 855-BR001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Push Buttons and Signaling Devices
  5. Chevron LeftChevron Left 855BS and 855R Industrial Round Beacons
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose