Loading

SLC 500 Controllers
Allen-Bradley

Some SLC 500 Bulletin numbers are discontinued and no longer available for sale. Customers are encouraged to migrate to our newer CompactLogix™ 5380 control platforms.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(193)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • Main Image
Main Image
Allen-Bradley logo

SLC™ 500 control platform is used for a wide variety of applications. Rockwell Automation has announced that some SLC 500 Bulletin numbers are discontinued and no longer available for sale. Customers are encouraged to migrate to our newer CompactLogix™ 5380 control platforms.


  • Advanced instruction set including file handling, sequencer, diagnostic, shift register, immediate I/O, and program control instructions
  • Built-in RS-232/422/423 communication port
  • DeviceNet and ControlNet I/O on selected processors
  • One or more on-board ports that can be configured for either Data Highway Plus™ (DH+) or Universal Remote I/O
  • Universal Remote I/O ports can be configured as an I/O scanner port or an I/O adapter port
  • Ethernet PLC-5® controllers and the Ethernet interface module (1785-ENET) provide built-in web services
  • Backup options for increased fault tolerance through the ControlNet™ Hot Backup module or the PLC-5 Backup Communication module

Additional Information

It’s time to step forward to newer technology. The SLC™ 500 control system migration is part of the proactive modernization plan we have for you. As our SLC™ 5/01, 5/02 and 5/03 8K series controllers are discontinued and no longer available for sale, to support your transition, we recommend that you migrate to our CompactLogix 5380 control platform.

SLC 500 to CompactLogix 5380 Control System Migration
A front-facing photo shoot of Allen-Bradley CompactLogix 5380 controllers and Compact 5000 I/O modules on a laminated wooden table in an office environment
Capability
SLC 500 to CompactLogix 5380 Control System Migration

Migrate for higher system performance, increased capacity, improved productivity and enhanced security. Achieve smart manufacturing today! 

Explore Our Capabilities
Modernize SLC 500 to CompactLogix 5380 Control System
Rendered image of CompactLogix 5380 control system mounted to an existing SLC chassis on a gray wall to demonstrate the easy installation of 1492 wiring conversion system.
Video
Modernize SLC 500 to CompactLogix 5380 Control System

Discover how the 1492 I/O Wiring System can ease your migration journey from SLC™ 500 to CompactLogix™ 5380 control systems.

Watch Now
Learn About CompactLogix 5380 Controllers
CompactLogix 5380 Controllers
Product
Learn About CompactLogix 5380 Controllers

Our CompactLogix™ and Compact GuardLogix® 5380 controllers provide higher performance, increased capacity, improved productivity and enhanced security to help meet the growing demands of smart machines and equipment for manufacturing.

Get Started

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Installation Instructions Publication
SLC 5/03, SLC 5/04, and SLC 5/05 Modular Processors Installation 1747-IN009_-EN-P
SLC 5/03 and SLC 5/04 Processors Firmware/Operating System Upgrade 1747-IN007_-EN-P
SLC 5/05 Processors Firmware/Operating System ControlFLASH Upgrade Installation 1747-IN019_-EN-P
Memory Module Adaptor for SLC 5/03 and Higher Processors Installation 1747-IN061_-EN-P
Guidelines for Handling Lithium Batteries Installation 1747-IN515_-EN-P
Port Splitters Installation 1747-IN516_-EN-P
SLC 500 Power Supplies Installation 1746-IN004_-EN-P
User Manuals Publication
SLC 500 Modular Hardware Style User Manual 1747-UM011_-EN-P
SLC 500 Fixed Hardware Style User Manual 1747-UM009_-EN-P
SLC 500 Instruction Set Reference Manual 1747-RM001_-EN-P
SLC 500 Hardware Migration 1746-RM003_-EN-E
Product Profiles Publication
SLC 500 to CompactLogix 5380 Controller Migration Profile MIGRAT-PP004_-EN-E
SLC to CompactLogix Programming Migration 5069-AP001_-EN-P
Certifications
Certifications
C-TICK CertificationC-TICK Certification
UL Mark Canadian StandardsUL Mark Canadian Standards
UL MarkedUL Marked
  • UL
  • C-UL
  • CE
  • C-Tick

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Programmable Controllers
  5. Chevron LeftChevron Left SLC 500 Controllers
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose