With a nano-sized footprint, our Bulletin 2080 Micro810® programmable logic controllers (PLC) function as smart relays with high-current relay outputs, but with the programming capabilities of micro-PLCs. These controllers support 12 I/O points with 4 high current relay outputs (8A) for smart relay applications.
- Product Selection
- Overview
- Documentation
- Certifications
Overview
Typical applications include:
- Offers 12-point controllers
- Includes 8 A outputs, which replace the need for external relays
- Supports program download through USB programming port (adapter required)
- Allows you to monitor and modify application data using optional 1.5-in.local LCD
- Allows you to configure and operate smart relay function blocks without programming (LCD required)
Typical applications include:
- Lighting control
- Heating and cooling
- Compressor control
- Elevator control
Tools & Resources
Software
Applications
Learn more about the typical applications for Micro810 controllers.
Intermittent Vertical Form, Fill, and Seal Machine
Material Handling
Shearing Machine with Flying Cut
Shrink Sleeving Machine
Solar Panel Positioning
Stamping Press Machine
You may also be interested in
Documentation
| Product Profiles | Publication |
|---|---|
| MicroLogix 1000, MicroLogix 1100, MicroLogix 1200, Pico, and PicoGFX Controllers to Micro800 Controllers Modernization eBook | MIGRAT-PP012_-EN-E |
| Miscellaneous | Publication |
|---|---|
| Micro800 Controllers Family eBook | 2080-BR001_-EN-P |
| Micro Control System eBook | MICRO-BR001_-EN-P |
Certifications
Certifications
- c-UL-us CL1DIV2
- CE
- C-Tick
- KC
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.