Loading

1497 Global Control
Allen-Bradley

Our Bulletin 1497 Global Control Transformers offer single, dual and multi-tap primary voltages. These versatile multi-tap transformers allow reduced control power from a variety of voltage sources to meet a wide array of applications.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(12)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Main Image
Chevron LeftChevron Left
Alt Text
Chevron LeftChevron Left
Allen-Bradley logo

Our Bulletin 1497 Global Control Transformers offer single, dual and multi-tap primary voltages. These versatile multi-tap transformers allow reduced control power from a variety of voltage sources to meet a wide array of applications.

ncludes 63…2000 VA (50, 60 and 50/60 Hz)
Offers single phase
Provides epoxy encapsulated transformers
Includes EN 60-529 finger-safe protection
Includes IP2X finger-safe terminals
Offers optional fuse cover
Includes four control wires and one ground wire
RoHS Compliant
  • Includes 63…2000 VA (50, 60 and 50/60 Hz)
  • Offers single phase
  • Provides epoxy encapsulated transformers
  • Includes EN 60-529 finger-safe protection
  • Includes IP2X finger-safe terminals
  • Offers optional fuse cover
  • Includes four control wires and one ground wire
  • RoHS Compliant

 

Allen-Bradley logo


You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
Control Circuit Transformers Specifications 1497-TD001_-EN-P
Certifications
Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
  • CE
  • cULus Listed — File No. E52057; Guide No. XPTQ, XPTQ7

Standards Compliance

  • CSA C22.2 No. 66.1
  • EN61558
  • UL 5085-1
  • UL 5085-2

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Power Supplies
  5. Chevron LeftChevron Left 1497 Global Control
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose