Loading

QuickStick 150 Intelligent Conveyor System
Allen-Bradley

Our OuickStick® 150 Intelligent Conveyor System enables you to get more from your operations with faster, cleaner and more efficient transportation of goods.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • An isometric view of a QuickStick 150 Intelligent Conveyor System linear motor in a 1 meter length.
  • An isometric view of a QuickStick 150 Intelligent Conveyor System linear motor in a .3 meter length
  • An isometric view of a QuickStick 150 Intelligent Conveyor System linear motor in a .3 meter length
An isometric view of a QuickStick 150 Intelligent Conveyor System linear motor in a 1 meter length.
An isometric view of a QuickStick 150 Intelligent Conveyor System linear motor in a .3 meter length
An isometric view of a QuickStick 150 Intelligent Conveyor System linear motor in a .3 meter length
Chevron LeftChevron Left
An isometric view of a QuickStick 150 Intelligent Conveyor System linear motor in a 1 meter length.
Chevron LeftChevron Left
An isometric view of a QuickStick 150 Intelligent Conveyor System linear motor in a .3 meter length
An isometric view of a QuickStick 150 Intelligent Conveyor System linear motor in a .3 meter length
Allen-Bradley logo

Our QuickStick® 150 Intelligent Conveyor System enables you to get more from your operations with faster, cleaner and more efficient transportation of goods. This system allows you to create more modular, scalable paths and deliver new levels of efficiency through its automatic routing and anti-collision capabilities.

Plus, with no moving parts used to generate motion, you can experience the benefits of designs that last longer and require less maintenance.


Overview

With the QuickStick 150 Intelligent Conveyor System you can raise the bar on what is possible across your operations. By moving goods within machines or throughout your facility with more speed and efficiency, every process in the chain can become more valuable. Need to make a change? That's easy too. Modules can be quickly changed out and replaced with new ones, simply update the path in the software. Discover how the QuickStick 150 Intelligent Conveyor System can improve your manufacturing processes with:

  • Automatic routing of vehicles
  • Solid-state propulsion that provides high reliability and extended life
  • High-speed Ethernet communication
  • Minimal cabling with direct motor-to-motor connections
  • Integreated feedback with no external sensors required

Features

  • Stator lengths
    • 0.3 m (11.8 in.)
    • 0.5 m (19.7 in.)
    • 1 m (3.3 ft)
  • Vehicles per meter: Up to 5 vehicles per meter
  • Vehicle length, min: 144 mm (5.7 in.)
  • Thrust per meter: Over 684 N
  • Magnet array sizes: 3...20 cycles [142...958 mm], single- and wide-array [78 mm and 129 mm]
  • Physical motor to magnet array gaps: 1...9 mm (0.04...0.35 in.)
  • Enclosure material: Aluminum with plastic cover
  • Ingress protection: IP66/67
  • Repeatibility: ± 50 um at specified gap and friction
  • Safety: STO via propulsion disconnect

Related Products

Emulate3D Digital Twin Software
Emulate3D Digital Twin Software
Emulate3D Digital Twin Software
Expand what’s possible in the design and performance of your machines using Emulate3D™ digital twin software.
Learn More
Studio 5000 Logix Designer
Studio 5000 Logix Designer
Studio 5000 Logix Designer
Studio 5000 Logix Designer® is an intuitive programming environment that allows users to work collaboratively to design and maintain their systems.
Learn More
Robot Automation
Robot Automation
Robot Automation
Discover the future of manufacturing with our industrial robot automation solutions—boost efficiency, precision, and productivity in your operations today.
Learn More
Programmable Controllers
A series of grey ControlLogix 5580 Controllers and red GuardLogix 5580 Safety Controllers in a row at a production facility.
Programmable Controllers
Explore Allen-Bradley CompactLogix and ControlLogix PLC/PAC controllers for scalable, high-performance automation, plus Micro800 solutions.
Learn More

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
QuickStick Motors Specifications MMI-TD051_-EN-P
User Manuals Publication
QuickStick and QuickStick HT Design Guide MMI-RM001_-EN-P
QuickStick 150 User Manual MMI-UM047_-EN-P
QuickStick 100 to QuickStick 150 Motor Migration Guide MMI-RM002_-EN-P
QuickStick 100 to QuickStick 150 Motor Migration Guide MMI-RM002_-EN-P
Product Profiles Publication
QuickStick 150 Intelligent Conveyor System Product Profile MMI-PP003_-EN-P
Miscellaneous Publication
Independent Cart Technology Brochure MOTION-BR002_-EN-P
QuickStick 150 Motor Modules Product Information MMI-PC008_-EN-P
QuickStick 150 Power Drop and Reducer Cables Product Information MMI-PC009_-EN-P
Certifications
Certifications
KC CertificationKC Certification
UK Conformity Assessed UK Conformity Assessed
UL Listed CertificationUL Listed Certification
CMIM Mark Certificate of Conformity in Morocco
  • CE Marked
  • KC (Korea)
  • Morocco
  • UL Listed
  • UKCA Marked
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Motion Control
  5. Chevron LeftChevron Left QuickStick 150 Intelligent Conveyor System
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose