Loading

Kinetix MPF Food-grade Servo Motors
Allen-Bradley

Elevate your operations by combining high-efficiency, high-torque motor capability with features specifically designed for food and beverage applications.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • Allen‑Bradley MP-Series™ Food Grade (MPF) Motors combine high-efficiency, high-torque capability with features specifically designed to meet the unique needs of your food and beverage applications.
Allen‑Bradley MP-Series™ Food Grade (MPF) Motors combine high-efficiency, high-torque capability with features specifically designed to meet the unique needs of your food and beverage applications.
Chevron LeftChevron Left
Allen‑Bradley MP-Series™ Food Grade (MPF) Motors combine high-efficiency, high-torque capability with features specifically designed to meet the unique needs of your food and beverage applications.
Chevron LeftChevron Left
Allen-Bradley logo

Our Kinetix® MPF Food-grade Servo Motors combine high-efficiecy and high-torque capabilities with features designed to meet the unique needs of your food and beverage applications. These compact, low-inertia servo motors build on segmented stator technology to provide the high performance that can drive your operations forward. These motors excel in a wide variety of applications including food packaging, volumetric filling and form, fill and seal processes and more.


Kinetix MPF Food-grade Servo Motors expand the performance of the Kinetix MPL Low-inertia Servo Motors by adding features specifically designed for food and beverage packaging and handling applications. These servo motors meet the unique requirements of food environments by incorporating improved sealing techniques and non-corrosive food-grade fasteners and coatings.

  • Stainless-steel fasteners and shaft
  • Food-grade grease on shaft seal
  • Hardened shaft wear sleeve for long-lasting shaft seal and shaft
  • Durable two-part food-grade epoxy coating
  • IP66- and IP67-rated connectors can be rotated without the use of tools
  • High-resolution feedback for smooth operation, with an absolute feedback option
  • Fully encapsulated windings for moisture protection and increased thermal efficiency
  • Integral 24V brake option

Related Products

Studio 5000 Logix Designer
Studio 5000 Logix Designer
Studio 5000 Logix Designer
Studio 5000 Logix Designer® is an intuitive programming environment that allows users to work collaboratively to design and maintain their systems.
FactoryTalk Motion Analyzer Software
FactoryTalk Motion Analyzer Software
FactoryTalk Motion Analyzer Software
Deliver breakthrough machine designs by analyzing, optimizing and validating your motion control systems using our modern motion design software.
Programmable Controllers
A series of grey ControlLogix 5580 Controllers and red GuardLogix 5580 Safety Controllers in a row at a production facility.
Programmable Controllers
Explore Allen-Bradley CompactLogix and ControlLogix PLC/PAC controllers for scalable, high-performance automation, plus Micro800 solutions.

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
Kinetix Motion Control Selection Guide KNX-SG001_-EN-P
Kinetix Rotary Motion Specifications KNX-TD001_-EN-P
Kinetix Rotary and Linear Motion Cable Specifications KNX-TD004_-EN-P
Installation Instructions Publication
MP-Series Food-grade Servo Motor with 100 mm to 165 mm Frame Size Installation MP-IN004_-EN-P
MP-Series Low-inertia Servo Motor with 100 mm to 165 mm Frame Size Installation MP-IN001_-EN-P
MP-Series Low-inertia Brushless Servo Motors with 75 mm or Smaller Frame Sizes Installation MP-IN006_-EN-P
MP-Series Low-inertia Servo Motor with 215 mm or Larger Frame Size Installation MP-IN002_-EN-P
MP-Series Medium-inertia Servo Motor with 115 mm to 215 mm Frame Size Installation MPM-IN001_-EN-P
MP-Series Stainless-steel Servo Motor with 100 mm to 165 mm Frame Size Installation MP-IN005_-EN-P
Shaft Seal Kit Installation 2090-IN012_-EN-P
2090-Series Power and Feedback Cables Installation 2090-IN050_-EN-P
Positive Air-pressure Kit Installation 2090-IN030_-EN-P
User Manuals Publication
Kinetix 300 and Kinetix 350 Drive Systems Design Guide KNX-RM004_-EN-P
Kinetix 2000 Drive Systems Design Guide KNX-RM006_-EN-P
Kinetix 5100 Drive Systems Design Guide KNX-RM011_-EN-P
Kinetix 5300 Drive Systems Design Guide KNX-RM012_-EN-P
Kinetix 5500 Drive Systems Design Guide KNX-RM009_-EN-P
Kinetix 5700 Drive Systems Design Guide KNX-RM010_-EN-P
Kinetix 6000 and Kinetix 6200/6500 Drive Systems Design Guide KNX-RM003_-EN-P
Kinetix 7000 Drive Systems Design Guide GMC-RM007_-EN-P
Program Guides Publication
Vertical Load and Holding Brake Management Application Technique MOTION-AT003_-EN-P
Miscellaneous Publication
Integrated Architecture Brochure IA-BR005_-EN-P
Certifications
Certifications
C-TICK CertificationC-TICK Certification
UL RecognizedUL Recognized
  • CE marked
  • CSA
  • C-Tick
  • UL recognized

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Motion Control Systems
  5. Chevron LeftChevron Left Kinetix MPF Food-grade Servo Motors
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose