Loading

503L with Circuit Breaker
Allen-Bradley

Our Bulletin 503L Combination Lighting Contactors with Circuit Breaker consists of a Bulletin 500L lighting contactor and a thermal magnetic circuit breaker mounted in a common enclosure.
Loading
  1. Product Selection
  2. Overview
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
(1)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview

Our Bulletin 503L Combination Lighting Contactors with Circuit Breaker consists of a Bulletin 500L lighting contactor and a thermal magnetic circuit breaker (inverse time) mounted in a common enclosure.

Allen-Bradley logo

Overview

  • Includes current ratings of 15…300 A
  • Provides thermal magnet circuit breakers
  • Includes painted metal enclosures: Type 1, Type 3R/4/12
  • Includes stainless steel enclosures: Type 4/4X
  • Offers a wide variety of factory modifications

Documentation

Looking for Technical Documentation?

Visit the Technical Documentation Center to find product specifications, installation guides, user manuals, product certifications and more.

View 503L Combination Lighting Contactors with Circuit Breaker Technical Publications and Certifications
Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements

cULus Listed — File No. E54866; Guide No. NITW, NITW7

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 


You may also be interested in

Loading
Loading
Loading
Loading
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Lighting Control
  5. Chevron LeftChevron Left 503L with Circuit Breaker
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose