Loading

ASEM 6300P-SW2 Industrial Panel PC

The ASEM 6300P-SW2 brings a reliable and highly configurable display PC solution.
Loading
  1. Products
  2. Overview
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(31206)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • ASEM6300P-SW2 SL Panel PC front view
  • ASEM6300P-SW2 S1 Panel PC front view
  • ASEM6300P-SW2 S0 Panel PC front view
  • Front facing screens of the ASEM 6300P-SW2 Industrial Panel PC
ASEM6300P-SW2 SL Panel PC front view
ASEM6300P-SW2 S1 Panel PC front view
ASEM6300P-SW2 S0 Panel PC front view
Front facing screens of the ASEM 6300P-SW2 Industrial Panel PC
Chevron LeftChevron Left
ASEM6300P-SW2 SL Panel PC front view
Chevron LeftChevron Left
ASEM6300P-SW2 S1 Panel PC front view
ASEM6300P-SW2 S0 Panel PC front view
Front facing screens of the ASEM 6300P-SW2 Industrial Panel PC
Allen-Bradley logo

The updated Performance Panel PC, ASEM 6300P-SW2, brings a reliable and highly configurable solution to production automation, replacing the 6300P-SW0 PC. Our ASEM 6300P-SW2 Wall Mount Box PC is based on the Intel Raptor Lake Refresh 13th Generation CPUs including 15W, 28W and 45W CPU models, and features Windows 10/11 IoT Enterprise LTSB. 

A runtime license for the FactoryTalk Remote Access Basic is now available free of charge for all ASEM 6300 industrial PCs, including both new units and those you have already purchased and installed. Download it from Rockwell Automation’s Product Compatibility and Download Center to get started.


Specifications

  • 12.1” up to 24” bezel sizes in aluminum or stainless steel (standard or widescreen) 
  • Resistive single touch or PCAP multi-touch availability 
  • Standard I/O:  4x 2.5 GB Ethernet, 4x USB 3.2, 1x Serial, 1x DP 
  • Optional I/O:  1x PCIe x4, 1x 2.5GB Ethernet, 1x USB 2.0, 2x RVL, 2x DP, 2x USB 3.2 (USB-C) 

Configuration Options

  • SL - no communications ports and no expansion slot (slim model)
  • S0 - with communication ports but no expansion slot
  • S1 - with a PCIe expansion slot, optional communication ports and optional internal 2x SSD 2,5”.
  • D2 - with extractable disks 2x SSD 2,5” and optional communication ports
  • Intel 13th generation Raptor Lake CPU in 15W, 28W and 45W configurations from Intel Core i3, i5, and i7 models
  • Additional custom configurations using the SAP KMAT

You may also be interested in

Loading
Loading
Loading
Loading
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Computers and Monitors
  5. Chevron LeftChevron Left ASEM 6300P-SW2 Industrial Panel PC
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose