Loading

ASEM 6300P-SW0 Panel PCs
Allen-Bradley

Our ASEM™ 6300P-SW0 Panel PCs can handle complex industrial applications, have touch screen technologies, enhancing ease of use and come in various sizes.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
(44)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down
Allen Bradley

Our ASEM™ 6300P Panel PCs are based on the seventh generation Core i3, i5 and i7 Intel Kaby Lake H and Intel Celeron Skylake processors to handle complex industrial applications. Touch screen technologies, which enhance ease of use, include analog resistive and projected capacitive (for multitouch operation). This panel PC is available in a variety of display sizes and resolutions. There are options of either Standard or Low Profile bezel units. Both have resolutions up to full high definition.

IP65/IP66 (model dependant) environmental protection makes the ASEM 6300P Panel PC an excellent match for washdown applications such as food processing and life sciences. Fanless construction helps to ensure low maintenance operation and enhance longevity.

ASEM 6300B box PCs enhance cybersecurity by integrating ThinManager® software. Multiple PCs with locally stored applications spread across a plant floor can increase the attack surface and security risks. ThinManager software allows applications to run and be maintained from a central and secure location. The new ThinManager-ready BIOS comes preinstalled in the ASEM 6300B and 6300P industrial computers allowing you to take a new computer out of the box and place it directly into your ThinManager environment. The ThinManager console downloads all of the necessary application firmware and software without the need for Pre-Execution (PXE) or DHCP infrastructure. Just change the boot order on the new computer, define its IP address, and boot it into ThinManager. With over 100,000 configurations to choose from, the built-in ThinManager-ready BIOS is an industry exclusive. Plus, you’ll have guaranteed support from Rockwell Automation for your entire ThinManager system.

 

  • Offers 12.1...24 in. display sizes
  • Resolutions include FHD / SXGA / XGA / WXGA
  • Offers Standard or Low Profile bezels
  • Features aluminum and glass bezel units that support various resolutions, including full high-definition displays
  • Features Low Profile units in standard definition and full high-definition displays with the following bezel variants:
    • Aluminum
    • Aluminum Glass True Flat
    • Stainless steel widescreen IP69K (analog resistive) with replaceable blue food grade gasket
  • Includes analog resistive and projected capacitive (for multi-touch operation)
  • Supports “Jumbo Frame” and “Wake on LAN” network standards
  • Variations available with long distance support for up to two additional displays
  • Provides fanless construction
  • Offers additional options in TPM, PCI expansion slots, additional communications
  • ThinManager compatible
     

A runtime license for the FactoryTalk Remote Access Basic is now available free of charge for all ASEM 6300 industrial PCs, including both new units and those you have already purchased and installed. Download it from Rockwell Automation’s Product Compatibility and Download Center to get started.

Chevron DownChevron Down
Video
ASEM 6300 Industrial Computers and Monitors Overview

Industrial environments can be very harmful to electronic devices and components. ASEM™ 6300 industrial computers and monitors provide the protection you need and the visibility you want. Watch this overview video to see how ASEM 6300 products can help streamline your operations.

 

Standard Bezel Aluminum Low Profile Bezel Aluminum
and Aluminum Glass True Flat
LED backlight TFT LCD

12.1” - 1024x768*

15.0” - 1024x768

17” - 1280x1024

19” - 1280x1024

12.1” W - 1280x800 Stainless Steel

15.6” W - 1920x1080

18.5” W - 1920x1080

21.5” W - 1920x1080

24” W - 1920x1080

Touch screen Analog Resistive P-CAP Multitouch Aluminum Glass True Flat 
or Analog Resistive – Aluminum
Protection grade Aluminum Bezel - IP65 / IP66 (model dependent ) - Stainless Steel Bezel - IP69K
Processor
(Stainless steel bezel only available with i5 processor)

Intel Celeron G3900E 2.40 GHz, 2 cores/2 threads, 2 MB L2 Smart Cache, soldered

Intel Core i3-7100E 2.9 GHz, 2 cores/4 threads, 3 MB Smart Cache, soldered

Intel Core i5-7440EQ, 2.90 GHz (3.60 GHz Turbo), 6 MB Smart Cache, 4 cores – 4 threads

Intel Core i7-7820EQ 3.0 GHz (3.7 GHz Turbo), 4 cores/8 threads, 8 MB Smart Cache

Chipset

Intel HM170 PCH (Platform Controller Hub)

Intel HM175 PCH (Platform Controller Hub) - Included in processor chip

Video controller  

Intel HD Graphics 510 integrated into Intel Celeron microprocessor, 950MHz

Intel HD Graphics 630 integrated in i3-7100E, 350/950 MHz Clock

Intel HD Graphics 630 integrated in i5-7440EQ / i7-7820EQ, 350 MHz/1 GHz Clock

System memory - RAM

4 GB/8 GB/16 GB/32 GB (2 x SODIMM DDR4-2400 module)

Stainless steel bezel only available with 8 GB

Mass storage

1 x onboard connector for direct insertion of mSATA up to 1 TB SSD SATA III

1 x onboard connector for 2.5” SSD SATA III up to 1 TB

LAN

4 x Ethernet 10/100/1000 Mbps (RJ45 - 3 x Intel I210, 1 x Intel I219-LM)

Stainless steel bezel - 3 x Ethernet 10/100/1000 Mbps (RJ45 - 3 x Intel I210, 1 x Intel I219-LM)

USB
(Number of USB ports is model dependent)

3 x USB 3.0 rear (Type-A)

2 x USB 2.0 rear (Type-A)

1 x USB 2.0 front (Type-A)

3 x USB 3.0 rear (Type-A)

2 x USB 2.0 rear (Type-A)

Serial 1 x RS232 (DB9M)
Video output 1 x DVI-D
Expansion slots 1 x PCIe x4 (5 Gb/s)
Power 24V DC (18 to 32V DC) isolated
Certified operating system Microsoft® Windows 10 IoT Enterprise 2019 64 bit
Operating temperature

0...50 °C (32…122 °F) with Celeron/Core i3 processor

0...45 °C (32…113 °F) with Core i7 processor

Approvals
  • CE (EN 61326-1, EN 61010-1, EN 61010-2-201)
  • cULus Listed (UL61010)
  • RCM
  • Enable your Connected Enterprise Production System with ASEM 6300 Industrial PCs and Monitors
    Bottles with orange liquid in them and green caps going down a track in a production system with industrial PCs and monitors
    eBook
    Enable your Connected Enterprise Production System with ASEM 6300 Industrial PCs and Monitors

    ASEM™ 6300 industrial PCs, monitors and thin clients offer a unique value proposition based on its modular construction, available options and remote management functionality, helping enable your Connected Enterprise® production system.

    Read Now
  • How an Industrial Control System Delivers Operational Success
    Woman wearing hard hat and safety glasses and looking at a tablet, in a manufacturing environment.
    eBook
    How an Industrial Control System Delivers Operational Success

    Our ASEM™ 6300 industrial computers and monitors are interoperable with your existing legacy technology; however, this solution can also be deployed as an integrated, end-to-end suite of products. Learn how this portfolio can help simplify maintenance and make upgrades easier to install.

    Read Now
  • Visibility that Creates New Value
    Male employee writing on a paper on a clipboard information that he is viewing from a panel in a processing plant.
    eBook
    Visibility that Creates New Value

    Smart manufacturing manifests as a knowledge-based enterprise, in which devices  and processes are optimized to enhance productivity, safety, security, sustainability and performance.

    Read Now

Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
RCM CertificationRCM Certification
  • CE Marked
  • cULus Listed
  • RCM

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation Chevron DownChevron Down
Technical Specifications Publication
Visualization Solutions Selection Guide VIEW-SG001_-EN-P
ASEM 6300 Industrial PCs, Thin Clients, and Monitors Specifications 6300-TD001_-EN-P
Installation Instructions Publication
6300B Box PCs and 6300T Box Thin Clients Installation 6300B-IN001_-EN-P
6300B Machine Mount Box PCs Installation 6300B-IN003_-EN-P
6300B Wall Mount PC Installation 6300B-IN002_-EN-P
6300B-JB1 Compact Box PC Installation 6300B-IN004_-EN-P
6300MA, 6300PA On-Machine Monitors and On-Machine Panel PCs Installation 6300-IN001_-EN-P
6300P DC Powered Panel PCs 6300P-IN001_-EN-P
Remote Video Link Receiver for 6300B Box PCs and 6300T Box Thin Clients 6300V-IN004_-EN-P
Remote Video Link Transmitter for 6300B Box PCs and 6300T Box Thin Clients 6300V-IN005_-EN-P
Storage Drive Installation Kit Installation 6300V-IN001_-EN-P
DC Connector Assemblies and Replacement Mounting Clips Installation 6300V-IN003_-EN-P
Wall-mount and DIN Rail Brackets for 6300B Box PCs and 6300T Box Thin Clients Installation 6300V-IN002_-EN-P
User Manuals Publication
6300B Book/DIN Mount Box PCs and 6300T Book/DIN Mount Box Thin Clients User Manual 6300B-UM001_-EN-P
6300B Machine Mount Box PC User Manual 6300B-UM003_-EN-P
6300B Wall Mount Box PCs User Manual 6300B-UM002_-EN-P
6300P Panel PCs User Manual 6300P-UM001_-EN-P
6300PA On-Machine Panel PCs User Manual 6300-UM002_-EN-P
6300V RVL Receiver and RVL Transmitter User Manual 6300V-UM001_-EN-P
ASEM 6300B-EW1 and 6300P-EW1 Entry Level Industrial Computers User Manual 6300-UM003_-EN-P
Product Profiles Publication
Bulletin 6300P Panel PC Product Profile 6300P-PP001_-EN-P
Miscellaneous Publication
6300V On-Machine Accessories Product Information 6300V-PC005_-EN-P
6300V Replacement Kits Product Information 6300V-PC004_-EN-P
Replacement Fans and Fan Filters for 6300B Box PCs Product Information 6300V-PC007_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Catalog Chevron RightChevron Right
  4. Chevron LeftChevron Left Industrial Computers and Monitors Chevron RightChevron Right
  5. Chevron LeftChevron Left ASEM 6300P-SW0 Panel PCs Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose