Loading

M23 Cordsets and Patchcords
Allen-Bradley

Our Bulletin 889M M23 Cordsets and Patchcords provide secure connections for high pin-count field devices using M23 style connectors.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Allen Bradley

Our Bulletin 889M M23 Cordsets and Patchcords provide secure connections for high pin-count field devices using M23 style connectors. They are available in straight or right-angled configurations and are physically keyed to prevent wiring mishaps.

  • Includes 12-pin configuration for SafeShield™ light curtains and other applications
  • Includes 12-pin/11-conductor on 19-pin for passive distribution and other box applications
  • Provides highly visible yellow polyvinylchloride (PVC) jacket which resists oil and chemicals
  • Includes cordsets: Cable with integral female connector at one end and flying leads at the other
  • Includes patchcords: Cable with integral connector at each end (one male, one female)
  • Includes 18 or 18/22 AWG conductors

Certifications
CSA MarkCanadian Standards Association Mark
UL RecognizedUL Recognized
  • CSA Certified
  • UL Recognized
  • UL 2238 Compliant

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Product Profiles Publication
UL2238 Certification for Cordsets and Patchcords Product Profile 889-PP003_-EN-P
Miscellaneous Publication
Connectivity & Network Media Brochure CONEC-BR001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Connection Devices
  5. Chevron LeftChevron Left M23 Cordsets and Patchcords
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose