Loading

888-898 Auxiliary Power Media
Allen-Bradley

Our Bulletin 1485 Auxiliary Power Media connection devices are based on a 4–pin connector system and is used to provide 24V DC power to I/O modules and other devices separately from network power.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
(69)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Allen Bradley

Our Bulletin 1485 Auxiliary Power Media connection devices are based on a 4–pin connector system and is used to provide 24V DC power to I/O modules and other devices separately from network power. Running separate power to these devices is typically used for I/O devices with output connections to prevent power supply interruption due to switching of outputs. However, some devices require separate auxiliary power to power them regardless of the presence of outputs.

  • Can provide power through only one pair of the four available contacts, so the other available pair can be used for single channel E-stop
  • E-stop T-ports and shorting plugs are red for easy identification
  • Many end devices, including Rockwell Automation® hardened I/O products, use a different pin numbering convention for 4-pin mini connections than that used on physical media products
  • Both conventions have the same color code going to the same spot but they use a different pin numbering designation

Additional Information

Learn more about the ArmorConnect® media options through the following overview videos.

Auxiliary Power Media

Control Power Media

Three-phase Power Media

Industrial Ethernet Media

Motor and I/O Cabling System


Certifications
CSA MarkCanadian Standards Association Mark
UL Listed CertificationUL Listed Certification
  • CSA Certified
  • UL Listed

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
DeviceNet Media System Technical Data 1485-TD001_-EN-P
Miscellaneous Publication
Connectivity & Network Media Brochure CONEC-BR001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Connection Devices
  5. Chevron LeftChevron Left 888-898 Auxiliary Power Media
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose