Loading

1440 XM-124
Allen-Bradley

Our Bulletin 1440 XM® 124 Standard Dynamic Measurement Modules monitor shaft, casing, or pedestal vibration in rotating equipment.
Loading
  1. Products
  2. Overview
  3. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(8)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • A grey measurement module mounted on a DIN rail
A grey measurement module mounted on a DIN rail
Allen-Bradley logo

Our Bulletin 1440 XM® 124 Standard Dynamic Measurement Modules monitor shaft, casing, or pedestal vibration in rotating equipment.


  • Includes two channels that connect common vibration sensors (for example, eddy current probes and accelerometers) and any sensor that outputs a voltage signal
  • Includes one tachometer channel that accepts input from most speed measurement sensors and can measure speeds 1…1.2M rpm with pulse rates 1…50,000 events per revolution
  • Offers signal processing that provides synchronous or asynchronous measurements
  • Offers signal processing that provides two levels of integration and FFT processing with as many as 30 measured parameters
  • Includes two isolated, 4…20 mA outputs
  • Includes single on-board relay
  • Includes four virtual relays or four additional relays (when connected to an XM® 441 Expansion Relay Module)

Software

Emonitor Software
Main Image
Software
Emonitor Software

Use Emonitor software for predictive maintenance analysis.

Get Started
FactoryTalk View - HMI Software
Main Image
Software
FactoryTalk View - HMI Software

With FactoryTalk® View software, you can get a clear consistent story from the standalone machine level HMI to distributed visualization solutions covering your entire enterprise.

Use the pre-programmed faceplates and templates in FactoryTalk View performance and visibility software to interface XM® modules that are integrated with Logix5000™ controllers.

  • FactoryTalk® View Machine Edition software is ideal for machines and small processes.
  • FactoryTalk View Site Edition software is ideal for enterprise solutions.
Get Started
FactoryTalk Software
Main Image
Software
FactoryTalk Software

Each FactoryTalk offering centers on driving your business performance. From the design and commissioning phase on through to board room level data needs, we can bring together value to all users in your operation.

Learn More

You may also be interested in

Loading
Loading
Loading
Loading
Certifications
Certifications
C-TICK CertificationC-TICK Certification
UL Listed CertificationUL Listed Certification
  • CE
  • CSA
  • C-Tick
  • EEX
  • UL

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Condition Monitoring
  5. Chevron LeftChevron Left 1440 XM-124
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose