Loading

193 IEC E300 Relays
Allen-Bradley

Our Bulletin 193/592 E300™ (networked) and E200™ (non-networked) offer a modular design, communication options, diagnostic information, simplified wiring, and integration into Logix technology.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
(20)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Allen Bradley

Our Bulletin 193/592 E300™ (networked) and E200™ (non-networked) Electronic Overload Relays are the newest technologies for overload protection. The modular design, communication options, diagnostic information, simplified wiring, and integration into Logix technology make them the ideal overload for motor control applications in an automation system.

  • Includes intelligent motor control (EtherNet/IP, DeviceNet, and non-networked options available)
  • Offers modular solution with wide current range & adjustable trip class
  • Provides enhanced diagnostic information for single & three phase applications
  • Includes integrated I/O (additional expansion I/O available)
  • Offers simplified wiring and easy integration into Logix
  • Offers the ability to customize the E300 Overload Relay by selecting one each of the following modules: 
    • 193-ECM E300/E200 Communication Module
    • 193-EIO E300/E200 Control Module
    • 193-ESM or 592-ESM E300/E200 Sensing Module
Branch Motor Control & Protection
Branch Motor Control & Protection
Branch Motor Control & Protection
Our Branch Motor Control & Protection portfolio is specifically designed and tested to make your job easier. With components including circuit breakers, contactors, overload relays, and accessories, we deliver a tailored solution to help you create a scalable machine design.
Learn More
E300 Electronic Overload Relay Virtual Brochure

Explore the E300 Electronic Overload Relay Virtual Brochure diagrams and videos to learn how to simplify your architecture, reduce downtime, and protect your assets.

Download Now

Product Comparison

Protection Features
Bimetallic
E1 Plus
E200
E300
Overload ✓ ✓ ✓ ✓
Phase Loss   ✓ ✓ ✓
Ground Fault   ✓ ✓ ✓
Current Imbalance ✓   ✓ ✓
Jam   ✓ ✓ ✓
Over/Under Voltage     ✓ ✓
Voltage Imbalance     ✓ ✓
Over/Under Power     ✓ ✓
Diagnostic Features        
% Full Load Amperes (FLA)   ✓ ✓ ✓
% Thermal Capacity Utilization (TCU)   ✓ ✓ ✓
Voltage     ✓ ✓
Power     ✓ ✓
Energy     ✓ ✓
Integration Features        
DeviceLogix™ software     ✓ ✓
Logix Controller   ✓   ✓
Connected Components Workbench™ software     ✓  
EtherNet/IP™ network   Optional Expansion   Embedded (dual-port)
DeviceNet™ network   Optional Expansion   Embedded (single-port)
Local Programming Method   EtherNet/IP or DeviceNet* USB Type B* EtherNet/IP or DeviceNet*

Additional Information

How to Control an Electric Motor When the Communication Network Fails
How to Control an Electric Motor When the Communication Network Fails
Blog
Blog
How to Control an Electric Motor When the Communication Network Fails
There are many advantages of a networked based motor controls system, but what happens when that network fails?
Read Now

What is an Overload and why do you need one? In ROK Talk on Industrial Components Episode 1, Paul and Bill interview Portfolio Manager, Jerry Watkins, to hear his expertise on Overloads including how they work, why they are important, and how to choose the right Overload for your application.

New dimensions, wiring, and panel layout are all dreaded parts of legacy product replacement. In ROK Talk on Industrial Components Episode 3, Amanda Eason describes how you can replace an E3 Plus with the E300 in 3 easy steps.

Certifications
ABS CertificationAmerican Bureau of Shipping Certification
CCC MarkChina Compulsory Certificate
China RoHS 25China RoHS 25
UL Listed Component MarkUL Listed Component Mark
IE3IE3
KC CertificationKC Certification
RCM CertificationRCM Certification
  • CE Marked
  • RCM (formerly C-tick)
  • cULus Listed — File No. E14840; Guide Nos. NKCR, NKCR7
  • Suitable for use with IE3 Motors (IEC 60034-30)
  • SIL 2 Capable - IEC 61508:2010 Parts 1-7 (with Series B Control Module Only)
  • ABS
  • CCC
  • KCC
  • Environmental Protection Use Period 25 (China RoHS)
Standards Compliance
  • CSA C22.2, No. 60947-4-1
  • EN 60947-4-1
  • UL 60947-4-1
  • GB/T 14048.4-2010
  • IEC 61508
  • IEC 61511
  • SJ/T 11364, GB/T 26572, SJ/Z 11388

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

Tools & Resources

Firmware
Tools
Firmware

Visit our online resource to find the latest firmware for the E300/E200 relays.

Get Started
Add-on Profile Integration Tool
Tools
Add-on Profile Integration Tool

Use this E300 integration tool for RSLogix 5000 and Studio 5000 software integration.

Get Started
Software
FactoryTalk EnergyMetrix Software

Use FactoryTalk® EnergyMetrix™ software to monitor, analyze, manage, print, and save power monitor data with your E300 Plus Electronic Overload Relay.

Learn More

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
E300/E200 Electronic Overload Relay Specifications 193-TD006_-EN-P
Installation Instructions Publication
E300 Electronic Overload Relays Installation 193-IN080_-EN-P
User Manuals Publication
E300 Electronic Overload Relay User Manual 193-UM015_-EN-P
E200 Electronic Overload Relay/Parameter Configuration Module User Manual 193-UM017_-EN-P
Program Guides Publication
DeviceLogix Technology for Industrial Applications Application Technique 193-AT001_-EN-P
How Do You Control an Electric Motor When the Communication Network Fails? Application Technique CMPNTS-AT001_-EN-P
Product Profiles Publication
E3/E3 Plus to E300/E200 Electronic Overload Relay Migration Profile MIGRAT-PP042_-EN-P
Low Voltage Motor Protection White Paper 193-WP008_-EN-P
Deploying Current Transformers in Applications Greater Than 200 A White Paper 193-WP009_-EN-P
Miscellaneous Publication
Motor Protection Solutions Family Brochure 193-BR029_-EN-P
Controlling High Efficiency Motors Brochure IE3-BR001_-EN-P
E300 Electronic Overload Relay Procurement Specifications 193-SR001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Circuit and Load Protection
  5. Chevron LeftChevron Left 193 IEC E300 Relays
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose