Loading

1494H Industrial
Allen-Bradley

Our Bulletin 1494H Industrial and Bulletin 1494HL General Duty Safety Disconnect Switches are designed for industrial and heavy commercial applications and can also be used in “at motor” disconnect switch applications.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Allen Bradley

Our Bulletin 1494H Industrial and Bulletin 1494HL General Duty Safety Disconnect Switches are designed for industrial and heavy commercial applications. The Bulletin 1494HL General Duty version is designed for light commercial or residential applications. Both are UL listed and CSA certified and can also be used in “at motor” disconnect switch applications.

  • Includes fully-exposed switch blades
  • Includes lockable handle
  • Offers field-installed accessories
  • For use in indoor and outdoor applications
  • Offers 30, 60, 100 and 200 A switch ratings
  • Lower profile requires less space
  • For use in indoor and outdoor applications
  • Enclosure Types 1, 3R or 12
  • Internal mounting holes for time saving installation
  • Includes conduit holes in Type 1 and 3R enclosures for wiring convenience
  • NFPA 79 compliant switch, mechanism and handle are always connected, even when the door is open

Certifications
CSA MarkCanadian Standards Association Mark
UL Listed CertificationUL Listed Certification
  • CSA Certified — File No. LR1234
  • UL Listed — File No. E227497; Guide No. WIAX
     
    Standards Compliance
  • CSA C22.2 No. 4
  • UL 98
  • UL 508

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Miscellaneous Publication
Rotary and Visible Blade Disconnect Switches Brochure 194R-BR001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Circuit and Load Protection
  5. Chevron LeftChevron Left 1494H Industrial
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose