Bulletin 1492-FB Fuse Holders are ideal for many OEM applications. Our fuse holders give you a safe and convenient means for installation of class CC, J, and midget fuses. Use our class CC and J holders for branch circuit protection. They are excellent for wire protection, small motor loads, and group protection of small motor loads.
- Products
- Overview
- Certifications
Overview
- Easy insertion and removal of fuses, no special tools required
- Mounts on standard 35 mm DIN Rail
- Compact size requires less panel space
- Optional blown fuse indicators
- Silver plated fuse clips
- Ventilated housing
- Marker ready feature
- Finger-safe design
Our Connected Components solution offers a simple, cost effective micro-automation solution for builders of small, standalone machines.
Applications
Typical applications for the Bulletin 1492-FB Fuse Holders include:
- Power supplies
- Equipment protection
- Primary and secondary control transformers
- Solenoids
- Lighting and heater loads
- Drives
Motor Control Case Studies — View our case studies site to discover how customers have applied Allen-Bradley® motor control products in their applications.
You may also be interested in
Certifications
Certifications
- CE Marked
- CSA Certified
- UL Listed — File No. E34648
- UR Recognized Component
Standards Compliance
- CSA 22.2 No. 39
- EN/IEC 60269-2-
- EN/IEC 60947-3
- UL 512
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.