Loading

1492-D DC High Voltage Miniature Circuit Breakers
Allen-Bradley

These circuit breakers provide overcurrent and short circuit protection for higher voltage DC circuits and feature dual terminals and are multi-wire rated for up to four wires.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down
Allen Bradley

Our Bulletin 1492-D DC High Voltage Miniature Circuit Breakers provide overcurrent and short circuit protection for higher voltage DC circuits. These products feature dual terminals and are multi-wire rated for up to four wires.

  • Offers current rating for 0.5…63 A
  • Offers 1- and 2-pole versions
  • Provides C trip curve
  • Includes overcurrent and short circuit protection for higher voltage DC circuits
  • Provides multi wire rating: 1 wire AWG 18…4; 2 to 4 wires AWG 18…10 max. 2 wires per slot

Certifications
CSA MarkCanadian Standards Association Mark
UL RecognizedUL Recognized
  • CE Marked
  • CSA Certified
  • RoHS Compliant
  • UL Recognized
  • VDE Certified

Standards Compliance

  • CSA C22.2 No. 235
  • EN 60947-2
  • GB 14048.2
  • UL 1077

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation Chevron DownChevron Down
Miscellaneous Publication
Circuit Breaker Protection for Automation Systems Brochure 140G-BR001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Circuit and Load Protection Chevron RightChevron Right
  5. Chevron LeftChevron Left 1492-D DC High Voltage Miniature Circuit Breakers Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose