Loading

140MP MPCB
Allen-Bradley

Our Bulletin 140MP motor protection circuit breakers provide magnetic short-circuit and thermal overload protection up to 32 A, with an interrupting rating @400V of up to 100 kA.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(8)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • 140mp mpcb
140mp mpcb
Chevron LeftChevron Left
140mp mpcb
Chevron LeftChevron Left
Allen-Bradley logo

Our Bulletin 140MP motor protection circuit breakers provide magnetic short-circuit and thermal overload protection up to 32 A, with an interrupting rating @400V of up to 100 kA. They are tested in combination with Allen-Bradley Bulletin 100-C and 100-K contactors to create two-component motor starters.


  • Provides overload protection – Trip Class 10A
  • Offers phase loss sensitivity
  • Includes disconnect function
  • Suitable for three- and single-phase application
  • Offers UL group motor and IEC Type 1and Type 2
  • Offers CE, cULus, CCC, KC, EAC Certification
  • Provides interrupting rating @ 400V up to 100 kA
Branch Motor Control & Protection
Branch Motor Control & Protection
Branch Motor Control & Protection
Our Branch Motor Control & Protection portfolio is specifically designed and tested to make your job easier. With components including circuit breakers, contactors, overload relays, and accessories, we deliver a tailored solution to help you create a scalable machine design.
Learn More

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Product Profiles Publication
Bulletin 140MP Motor Protection Circuit Breaker Product Profile 140MP-PP001_-EN-P
Certifications
Certifications
CCC MarkChina Compulsory Certificate
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
EAC CertificationEAC Certification
IEC CertificationInternational Electrotechnical Commission Mark
KC CertificationKC Certification
  • CE Marked
  • CCC
  • KC
  • EAC
  • IEC
  • cULus Listed
  • CB Scheme
  • Global RINA (Marine)

Standards Compliance

  • IEC/EN 60947–2
  • IEC/EN 60947-4-1
  • IEC/EN 60947-1
  • UL 60947-1
  • UL 60947-4-1
  • CSA C22.2, No. 60947-4-1 

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Circuit and Load Protection
  5. Chevron LeftChevron Left 140MP MPCB
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose