Our Bulletin 889 AC Micro Cordsets provide secure connection for proximity sensors, limit switches, photoelectric sensors, and other field devices. Cables can be 22 AWG or 18 AWG, shielded or unshielded with straight or right-angled connectors. Special coiled cables are also available for applications involving moving equipment.
Overview
- Includes 18 or 22 AWG, PVC, 18 AWG, ToughWeld™, 20 AWG, Coil Cables, PVC
- Provides highly visible yellow polyvinylchloride (PVC) jacket resists oil and chemicals
- Provides heavy-duty re-enforcing braiding used as a grounded shield reduces noise
- Includes ratcheting coupling nut which resists vibration
Documentation
Resource | Publication Number | Language |
---|---|---|
Connectivity & Network Media Brochure | CONEC-BR001 | |
UL2238 Certification for Cordsets and Patchcords Product Profile | 889-PP003 |
Certifications
- CSA Certified
- UL Recognized
- UL 2238 Compliant