https://www.rockwellautomation.com/en-be/products/details.836-C8A.html
Catalog #: 836-C8A
Electro-Mech Pres Cntrl Sw
Catalog #: 836-C8A
Electro-Mech Pres Cntrl Sw
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Construction
Explosion-proof | No |
---|---|
Housing material | Other |
Style | Style C product |
Actuator type | External bellows: Copper Alloy, Stainless Steel Type 316 |
Suitable for water | Yes |
Suitable for air | Yes |
Suitable for oil | Yes |
Electrical
Supply voltage | 600 V |
---|---|
Electrical connection | Cable screw gland |
Customization | Standard trip/reset settings |
Contact block modification | 2 circuit-SPST NC (non-inductive: 5 A, 240V/3 A, 600V/control circuit rating: AC-125 VA, 24...600V/DC-57.5 VA, 115...230V note: minimum specified differential value approximately doubles) |
Mechanical
Width | 65.1 mm |
---|---|
Depth | 62.6 mm |
Height | 185.8 mm |
Shipping weight, approx | 2 lb |
Line pressure, max | 500 psi |
Occasional surge pressures, max | 650 psi |
Adjustable differential | 4 psi |
Adjustable operating range | 6 to 250 psi |
Pressure connection | 1/4 inch N.P.T.F. internal pipe thread or 3/8 inch N.P.S.F. internal pipe connection (836-C1 and 836-C1A only) |
Ingress rating | NEMA Type 1 (Type 1 industrial use) |
Environmental
Operating temperature | -22 °F |
---|---|
Storage temperature | -22 °F |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 836-TD001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 836-TD001 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.