https://www.rockwellautomation.com/en-be/products/details.800FM-LSL24.html
Catalog #: 800FM-LSL24
800F PB, 22mm Selector Switch, Illuminated Selector Switch, Spring Return from Left, 2 Pos, Metal, No Screw, Red Knob, Standard Knob Orientation, None (Monolithic Circuit), Standard Pack
Catalog #: 800FM-LSL24
800F PB, 22mm Selector Switch, Illuminated Selector Switch, Spring Return from Left, 2 Pos, Metal, No Screw, Red Knob, Standard Knob Orientation, None (Monolithic Circuit), Standard Pack
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Construction
Number of switch positions | 2 |
---|---|
Switching function latching | No |
Material front ring | Metal |
Colour control element | Red |
Operator cap color | Red |
Operator construction/material | Metal |
Operator cap/button material | Metal |
Latch material | Metal |
With front ring | Yes |
Type of control element | Short thumb-grip |
Electrical
Suitable for illumination | Yes |
---|
Mechanical
Spring-return | Yes |
---|---|
Switch orientation | Standard |
Packaging | Standard pack (1 per package) |
Operator type | Illuminated selector switch |
Operator function | Spring return from left, 2 position |
Enclosure compatibility | IP66, Type 4/13 (round metal operator) |
Hole diameter | 22.5 mm |
Vibration | 10 G |
Shock | 100 G |
Operator mechanical design life (cycles, min.) | 1000000 |
Environmental
Hazardous location rating | No |
---|---|
Operating temperature | -25 °C |
Storage temperature | -40 °C |
Humidity | ≤95% RH from 25...60 °C (77...140 °F) |
Certification
Certifications | UL,UR, CSA, CCC, CE |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
User Manual | 800-UM001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | User Manual |
---|---|
PUBLICATION NUMBER | 800-UM001 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.