https://www.rockwellautomation.com/en-be/products/details.2711R-T10T.html
Catalog #: 2711R-T10T
PANELVIEW 800 10.4-INCH HMI TERMINAL
Catalog #: 2711R-T10T
PANELVIEW 800 10.4-INCH HMI TERMINAL
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Number of HW-interfaces industrial Ethernet | 1 |
---|---|
Number of HW-interfaces RS-232 | 1 |
Number of HW-interfaces RS-422 | 1 |
Number of HW-interfaces RS-485 | 1 |
Number of HW-interfaces USB | 1 |
Number of password levels | 3 |
Number of grey-scales/blue-scales of display | 0 |
Number of system buttons | 0 |
Voltage type of supply voltage | DC |
Number of function buttons, programmable | 0 |
Number of online languages | 8 |
Suitable for safety functions | No |
Supporting protocol for TCP/IP | Yes |
Supporting protocol for Modbus | Yes |
Supporting protocol for Data-Highway | No |
With colour display | Yes |
Number of pixels, vertical | 600 |
With numeric keyboard | Yes |
With alpha numeric keyboard | Yes |
With message indication | Yes |
With message system (incl. buffer and confirmation) | Yes |
Process value representation (output) possible | Yes |
Process default value (input) possible | Yes |
With recipes | Yes |
With printer output | Yes |
Additional software components, loadable | Yes |
Supporting protocol for EtherNet/IP | Yes |
Screen diagonal | 10 inch |
Number of pixels, horizontal | 800 |
Useful project memory/user memory | 32000 MB |
Supply voltage DC | 18 V |
Touch technology | Resistive touch |
Operator input | Analog touch |
Power consumption | 14 W @ 24V DC, 0.48 A |
Operating system | WINCE 6.0 |
Backlight | Type: LED, Life: minimum 40000 hours |
Software | Connected Components Workbench software, release 8.0 and later |
Input voltage | 18...32V DC (24V DC nominal) |
Number of HW-interfaces serial TTY | 0 |
Number of HW-interfaces parallel | 0 |
Number of HW-interfaces other | 0 |
Number of interfaces PROFINET | 0 |
Number of HW-interfaces Wireless | 0 |
Number of buttons with LED | 0 |
Supporting protocol for LON | No |
Supporting protocol for ASI | No |
Supporting protocol for PROFIBUS | No |
Supporting protocol for CAN | No |
Supporting protocol for INTERBUS | No |
Supporting protocol for KNX | No |
Supporting protocol for DeviceNet | No |
Supporting protocol for SUCONET | No |
Supporting protocol for other bus systems | No |
Supporting protocol for SERCOS | No |
Supporting protocol for INTERBUS-Safety | No |
Radio standard Bluetooth | No |
Radio standard Wi-Fi 802.11 | No |
IO link master | No |
Supporting protocol for AS-Interface Safety at Work | No |
Supporting protocol for DeviceNet Safety | No |
Supporting protocol for Foundation Fieldbus | No |
Supporting protocol for PROFINET CBA | No |
Supporting protocol for PROFINET IO | No |
Supporting protocol for PROFIsafe | No |
Supporting protocol for SafetyBUS p | No |
Radio standard GPRS | No |
Radio standard GSM | No |
Radio standard UMTS | No |
With SW interfaces | Yes |
Type of display | TFT |
Number of colours of the display | 1.67E7 |
Power supply | 24 V |
North American temperature code | T4A |
Real-time clock | Yes |
CPU speed | 800 MHz |
Flash memory (ROM), min | 256 MB |
SDRAM (RAM), min | 256 MB |
Recipe | 50 recipe files |
Preferred controller | Micro800, MicroLogix |
Battery lifespan, min | 5 years @ 25 °C (77 °F) |
External memory storage | USB port and micro-SD (secure digital) card – industrial grade micro-SD cards recommended, supports SDSC and class 6 & class 10 SDHC micro-SD cards, FAT32/16 formats, up to 32 GB maximum size |
Mechanical
Built-in depth | 55 mm |
---|---|
Width of the front | 287 mm |
Height of the front | 225 mm |
Wall mounting/direct mounting | Yes |
Mounted depth | 51 mm |
Cutout dimensions, approx | Height: 206.0 ±0.5 mm (8.11 ±0.02 inch) Width: 269.0 ±0.5 mm (10.59 ±0.02 inch) |
Rail mounting possible | No |
Environmental
Degree of protection (NEMA), front side | 4X |
---|---|
Degree of protection (IP), front side | IP65 |
Operating temperature | 0 °C |
Heat dissipation | 61 BTU/hr |
Shock | Operating: IEC 60068-2-27 (Test Ea, unpackaged shock), 15 G |
Vibration | IEC 60068-2-6 (Test Fc, operating), 2 G @ 10...500 Hz |
Relative humidity | IEC 60068-2-30 (Test Db, unpackaged damp heat), 5...95% noncondensing |
Temperature surrounding air | 50 °C |
List of degrees of protection (NEMA), front side | NEMA/UL Type 4X (indoor) 12, 13 |
Wiring category | 3-on power ports, 2-communication ports |
ESD immunity | IEC 61000-4-2: 4 kV contact discharges, 8 kV air discharges |
Conducted RF immunity | IEC 61000-4-6, 10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz |
EFT/B immunity | IEC 61000-4-4, ±2 kV @ 5 kHz on power ports, ±1 kV @ 5 kHz on communication ports |
Surge transient immunity | IEC 61000-4-5, ±500V line-line (DM) and ±500V line-earth (CM) on DC power ports, ±1 kV line-earth (CM) on communication ports |
Nonoperating temperature | IEC 60068-2-1 (Test Ab, unpackaged nonoperating cold), IEC 60068-2-2 (Test Bb, unpackaged nonoperating dry heat), IEC 60068-2-14 (Test Na, unpackaged nonoperating thermal shock), -25...70 °C (-13...158 °F) |
Radiated RF immunity | IEC 61000-4-3: 10V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10V/m with 200 Hz 50% pulse 100% AM @ 900 MHz, 10V/m with 200 Hz 50% pulse 100% AM @ 1890 MHz, 10V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz, |
Construction
Weight, approx | 1.64 g |
---|---|
Viewing area | Width: 211.2 mm (8.31 inch) Height: 158.4 mm (6.24 inch) |
Wire type | Copper |
Wire size | Input power terminal block, Stranded or solid, Cu 90 °C (194 °F), Single-wire gauge: 0.33...2.08 mm2 (22...14 AWG), Dual-wire gauge: 0.33...1.31 mm2 (22...16 AWG) |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Installation Instructions | 2711R-IN001 |
User Manual | 2711R-UM001 |
Find more technical documentation for this product in the
Technical Documentation Center.
Documentation
TYPE | Installation Instructions |
---|---|
PUBLICATION NUMBER | 2711R-IN001 |
TYPE | User Manual |
PUBLICATION NUMBER | 2711R-UM001 |
Find more technical documentation for this product in the
Technical Documentation Center.
Copyright ©2024 Rockwell Automation, Inc.