https://www.rockwellautomation.com/en-be/products/details.2090-CSBM1E1-18AF09.html
Catalog #: 2090-CSBM1E1-18AF09
2090 Series, Single DSL, Power, Feedback, Brake, Single SpeedTec DIN Connector, Extension Receptor, 18 AWG wire, TPE, Continuous-flex, 9 Me ter Cable
Catalog #: 2090-CSBM1E1-18AF09
2090 Series, Single DSL, Power, Feedback, Brake, Single SpeedTec DIN Connector, Extension Receptor, 18 AWG wire, TPE, Continuous-flex, 9 Me ter Cable
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Construction
Outer diameter approx. | 15 mm |
---|---|
Core colour | White |
Cable length | 9 m |
Drive-end connector type | Drive end, extension receptacle |
Number of cores | 8 |
With protective conductor | Yes |
Core identification | Colour |
Colour outer sheath | Orange |
Conductor material | Copper |
Conductor surface | Tinned |
Color cable code | RAL2003 |
Core color | White/blue |
Motor-end connector type | Single speedTec DIN connector |
Electrical
AWG size | 18 |
---|---|
Nominal voltage U | 1000 V |
Cable type | Single motor power with brake wires |
Cable description | Power with brake wires: 1000V hybrid cable with four power, two feedback (digital communication), and two brake conductors |
Mechanical
Nominal cross section conductor | 0.82 mm² |
---|---|
Nominal cross section conductor (AWG) | 1.62 kcmil |
Cable style | Continuous-flexible |
Weight, approx | Continuous-flex, extension cable: 0.228 kg/m |
Twisted cores | No |
Accessory component | Cable |
Continuous bend radius | Continuous flex: 10 times the cable diameter |
Features | Low capacitance design to maximize system power density, speedtec connection system, encoder communication data pair with noise rejection, TPE jacket with mechanical and chemical properties, cable features overall tinned copper braid with aluminum/pol |
Environmental
Max. conductor temperature | 105 °C |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | KNX-TD004 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | KNX-TD004 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.