https://www.rockwellautomation.com/en-be/products/details.1485P-P1N5-MN5KF.html
Catalog #: 1485P-P1N5-MN5KF
DeviceNet Connection Device, Standard Materials, Mini Female, Mini Thru-trunk, Key toward female trunk
Catalog #: 1485P-P1N5-MN5KF
DeviceNet Connection Device, Standard Materials, Mini Female, Mini Thru-trunk, Key toward female trunk
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Rated current In | 8 A |
---|
Mechanical
Diameter connector | 25.4 mm |
---|---|
Operating temperature | -25 °C |
Drop connector type | Mini female |
Assembly rating | Mini to mini: 50V, 8 A, Mini to micro: 50V, 4 A |
Trunk connection | Two mini style connectors, one male and one female |
Number of drop ports | T-port (1 drop connector) with mini trunk connectors |
Enclosure type rating | NEMA 6P, 12 and 13, IP67, 1200 psi (8270 kPa) washdown |
Keyway orientation | Keyway on drop connector toward female trunk connector |
Bulletin number | Tap devices used to provide drop connections, allowing connection of DeviceNet products to a DeviceNet trunk |
Material | Coupling nut: Epoxy-coated Zinc TPE contact, mini: Gold-plated Brass contact, micro: Gold-plated Palladium Nickel |
Degree of protection (IP), mounted | IP67 |
Construction
Special characteristic | Standard material: Epoxy-coated Zinc coupling nuts |
---|---|
With status indication | No |
Contact type | Pin |
Material of contact surface | Gold |
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.