Loading
Allen-Bradley by Rockwell Automation logo

Network Security & Infrastructure

Network Security & Infrastructure
  • Chassis-based Communication Modules
  • ControlNet Network
  • DeviceNet Network
  • EtherNet/IP Network
  • Gateway & Linking Devices
  • IO-Link Technology
  • Other Industrial Networks
  • Process Instrumentation Networks

We offer network and security solutions to connect your automation products to each other and to the rest of your enterprise. We can help you select the best network architecture and provide you with design and implementation guidance. We offer a wide variety of devices, communication interfaces, physical media and connecting products to help you get the most out of your control system.


Chassis-based Communication Modules
Main Image
Chassis-based Communication Modules

Our ControlLogix® system uses connections to establish communication links between devices. Our Bulletin 1756 Chassis-based communication modules help make those connections and implement network-based access control for users, devices, and networks in the 1756 chassis. 

Product Details

ControlNet Network

The ControlNet™ network is an open control network that meets the demands of real-time, high-throughput applications. ControlNet supports controller to controller interlocking and real-time control of I/O, drives and valves. It also provides control networking in discrete and process applications including high-availability applications.

ControlNet Connected Products
Main Image
ControlNet Connected Products

We offer a wide variety of ControlNet™ products for your applications. Products have either a built-in ControlNet interface, or connect to the ControlNet network via an optional communication interface module. We continue to support your real-time, high-throughput applications.

Product Details
ControlNet Network Media
Main Image
ControlNet Network Media

ControlNet™ Network Media and connection devices provide flexibility when designing your network. ControlNet coax cable is a low-loss, RG-6 quad-shield coaxial cable for typical installations. ControlNet fiber media lets you extend a segment of your network, provides immunity to electromagnetic interference (EMI), and allows installation in a hazardous location. We offer a variety of connectors, taps, terminators, repeaters, and tools for coax and fiber systems. Choose the cable type based on the application and or environment where your system is being installed.

Product Details

DeviceNet Network

The DeviceNet™ network provides open, device-level control and information networking for simple industrial devices. It supports communication between sensors and actuators and higher-level devices such as programmable controllers and computers. With power and signal in a single cable, it offers simple and cost-effective wiring options.

Main Image
DeviceLogix-Enabled Products

DeviceLogix™ Smart Component Technology integrates logic-solving capability into I/O, motor starters, push buttons, and other control components, providing higher-performance and lower-cost distributed control.

Product Details
Main Image
DeviceNet Connected Products

We offer a wide variety of DeviceNet™ Connected Products for your applications. Products have either a built-in DeviceNet interface or connect to the DeviceNet network via an optional communication interface module. We continue our investment in DeviceNet through solutions that help make DeviceNet easier to wire, commission, and troubleshoot.

Product Details
DeviceNet Network Media
Main Image
DeviceNet Network Media

DeviceNet™ Network Media includes thick and thin round or flat cable. Round cable, generally used for trunk cable, is available in bulk spools or pre-molded cordsets or patchcords. KwikLink™ flat media systems provide a simple modular cabling method using a flat four-wire trunk cable with Insulation Displacement Connectors (IDCs) that lessen your installation time and materials cost.

Product Details

EtherNet/IP Network

The EtherNet/IP™ network provides plant-wide network systems using open, industry-standard networking technologies. It enables real-time control and information in discrete, continuous process, batch, safety, drive, motion, and high availability applications. The EtherNet/IP network connects devices such as motor starters and sensors to controllers and HMI devices and on into the enterprise. It supports non-industrial and industrial communications on a common network infrastructure.

EtherNet/IP™ In-cabinet Solution
One single-pair EtherNet/IP In-cabinet flat media cable using 1486 Connectors to link a 1834 gateway, E100 Electronic Overload Relay, 100-E Contactor, 140MT Motor Protection Circuit Breaker, and three push buttons.
EtherNet/IP™ In-cabinet Solution

The EtherNet/IP In-cabinet Solution is a cost-effective gateway connecting traditionally hard-wired components, enabling seamless data connectivity and enhanced efficiency in modern control panel designs.

Product Details
Embedded Switch Technology
Main Image
Embedded Switch Technology

The Embedded Switch Technology embeds Ethernet switch features into your hardware to support high performance applications. Our dual-port products with the embedded switch feature let you connect devices directly to your network, without a separate Ethernet switch, helping to reduce overall cost and simplifying system configuration. These products support linear and device-level ring (DLR) topologies for EtherNet/IP™ applications.

Product Details
EtherNet/IP Connected Products
Main Image
EtherNet/IP Connected Products

We offer 4000+ automation products for a wide variety of applications. Products have either a built-in network interface or an optional communication module. We continue to expand our EtherNet/IP™ offerings with new and innovative products.

Product Details
CIP Security Proxy
Main Image
CIP Security Proxy

Our Bulletin 1783 CIP Security™ Proxy helps you provide security to your entire plant by working with EtherNet/IP™ compliant devices. CIP Security is part of the defense in depth strategy, which can help defend against attacks where threat actors can remotely access your network and act maliciously, like steal recipes, cause equipment to fail, or download unknown new programs to your system. Implementing CIP Security into your system is made easy with the proxy – allowing you to secure your networks through devices and helping to protect the Connected Enterprise.

Product Details
Network Address Translation (NAT) Devices
Main Image
Network Address Translation (NAT) Devices

Looking to increase the flexibility in your small control system? Wish you could configure multiple machines on the same line with identical network settings?  Adapt your machines and say good-bye to complicated, costly and time-consuming changes with our NAT devices.

Product Details
Stratix 2000 Unmanaged Ethernet Switches
Main Image
Stratix 2000 Unmanaged Ethernet Switches

Our Bulletin 1783 Stratix® 2000 Unmanaged Ethernet Switches are ideal for small control networks. These industrial-grade switches do not require any configuration and use simple cable connections for easy connection with Logix-based controllers.

Product Details
Stratix 2100 Unmanaged Industrial Ethernet Switch
A lineup of 8 grey and black Stratix 2100 Unmanaged Switches in various sizes and configurations.
Stratix 2100 Unmanaged Industrial Ethernet Switch

Explore the capabilities and benefits of the Allen‑Bradley® Stratix® 2100 unmanaged industrial Ethernet switch. The Allen Bradley Stratix 2100 unmanaged industrial Ethernet switches offer a compact solution for small applications requiring reliable network connectivity and EtherNet/IP network prioritization.

Product Details
Stratix 2500 Lightly Managed Switches
Main Image
Stratix 2500 Lightly Managed Switches

Our Bulletin 1783 Stratix® 2500 Lightly Managed Switches enable network connectivity in applications where traditional unmanaged switches lack the ability to provide diagnostics and security. This connectivity helps you achieve higher productivity and network reliability.

Product Details
Stratix 4300 Remote Access Router
Stratix 4300 remote access router RK20 left orientation
Stratix 4300 Remote Access Router

Our Stratix® 4300 Remote Access Router is part of a complete solution, which also includes FactoryTalk® Remote Access™ software. Together, these products make the Remote Access for Industrial Equipment solution. This connectivity provides support for installation, programming updates, and on-demand troubleshooting and maintenance when you cannot travel. 

Product Details
Stratix 5400 Industrial Ethernet Switches
Main Image
Stratix 5400 Industrial Ethernet Switches

Our Bulletin 1783 Stratix® 5400 Industrial Ethernet Managed Switches support layer 2 switching and layer 3 routing using a combination of Gigabit Ethernet (GE), Power over Ethernet (PoE) and GE fiber ports to help offer enhanced scalability. 

Product Details
Stratix 5410 Industrial Distribution Switches
Main Image
Stratix 5410 Industrial Distribution Switches

Our Bulletin 1783 Stratix® 5410 Industrial Distribution Switches offer a 19" rack mount design for increased port density and an all Gigabit platform with four 10 Gigabit port options and Network Address Translation (NAT) capabilities.

Product Details
Stratix 5200 Managed Industrial Ethernet Switch
Stratix 5200
Stratix 5200 Managed Industrial Ethernet Switch

Our Stratix® 5200 managed industrial Ethernet switch is a flexible and adaptable solution that can be used for a wide range of industrial applications. These switches feature optimized integration with Studio 5000 Automation Engineering & Design Environment® software, which simplifies configuration and monitoring. Advanced integration can help you experience easier commissioning and actionable diagnostics.

Product Details
Stratix 5800 High Performance Managed Switches
Main Image
Stratix 5800 High Performance Managed Switches

Our Stratix® 5800 managed industrial Ethernet switch offers gigabit performance in a flexible package. It comes in both fixed and modular designs supporting a wide variety of copper, fiber, and PoE expansion modules and is available with Layer 2 switching or Layer 3 routing firmware options to meet a diverse range of application needs.

Product Details
Stratix 5950 Security Appliance
Main Image
Stratix 5950 Security Appliance

Our Bulletin 1783 Stratix® 5950 security appliance combines several enhanced security functions into a single appliance to help protect your industrial automation infrastructure. 

Product Details
Ethernet Network Media
Main Image
Ethernet Network Media

We offer a complete portfolio of industrial-grade Ethernet physical media, including M12 Connectivity, industry standard Variant 1 Connectivity, and RJ45 Connectivity products. 

Product Details

Gateway & Linking Devices

We offer a range of Gateway and Linking Devices to seamlessly connect your information- or control-level networks with your device-level network to help reduce control device costs by leveraging existing network structures to access data on other networks. Additional linking devices are available through our Encompass™ Partners, our third-party product-referencing program, to quickly locate the products that best solve your application challenges.

Main Image
4-Way Redundant Intelligent Fieldbus Junction Box

Our Bulletin 1788 4-way Redundant Intelligent Fieldbus Junction Box provides a simple, redundant, and fault-tolerant method for connecting field devices to a Profibus-PA or FOUNDATION Fieldbus (H1) network. 

Product Details
Main Image
6-Way Intelligent Fieldbus Junction Box

Our Bulletin 1788 6-way Intelligent Fieldbus Junction Box provides a fault-tolerant method for connecting field devices to a Profibus-PA or FOUNDATION Fieldbus (H1) network. 

Product Details
Main Image
Redundant ControlNet to FOUNDATION Fieldbus H1 Linking Device

Our Bulletin 1788 Redundant ContolNet™ to FOUNDATION Fieldbus (H1) Linking Device provides a fast and integrated solution for adding FOUNDATION Fieldbus devices to any Logix platform.

Product Details
Main Image
Redundant ControlNet to Profibus-PA Linking Device

Our Bulletin 1788 Redundant ControlNet™ to Profibus-PA Linking Device provides a fast and integrated solution for adding Profibus-PA field devices to any Logix platform. This linking device provides a direct link between Profibus-PA and ControlNet without requiring an intermediate Profibus-DP layer.

Product Details
Main Image
EtherNet/IP to DeviceNet Linking Devices

Our Bulletin 1788 EtherNet/IP™ to DeviceNet Linking Devices provide a fast and integrated solution for adding DeviceNet™ to a new, or existing system. Built-in remote access capabilities enable the ability to control, configure, and troubleshoot devices on the DeviceNet network through automated device management.

Product Details
Main Image
Redundant EtherNet/IP to FOUNDATION Fieldbus H1 Linking Device

Our Bulletin 1788 Redundant EtherNet/IP™ to FOUNDATION Fieldbus (H1) Linking Device provides a fast and integrated solution for adding FOUNDATION Fieldbus devices to any Logix platform.

Product Details
Main Image
Redundant EtherNet/IP to Profibus-PA Linking Device

Our Bulletin 1788 Redundant EtherNet/IP™ to Profibus-PA Linking Device provides a fast and integrated solution for adding Profibus-PA field devices to any Logix platform. These linking devices provide a direct link between Profibus-PA and EtherNet/IP without requiring an intermediate Profibus-DP layer.

View All » Product Details
IO-Link Technology
Main Image
IO-Link Technology

IO-Link Technology is a worldwide open-standard protocol that integrates sensors into our Connected Enterprise by connecting the IO-Link enabled device into an IO-Link master module.

Product Details

Other Industrial Networks

We support a variety of other industrial automation networks, providing the flexibility to connect new applications with existing applications on networks such as Data Highway Plus, DH-485, Universal Remote I/O and SERCOS II. We also provide in-chassis connectivity to many other networks through Encompass™ Partner products.

Main Image
Data Highway Plus (DH+) Network

The Data Highway Plus (DH+) network is a local area network designed to support remote programming and messaging between computers and controllers for factory-floor applications.

Product Details
Main Image
DH-485 Network

The DH‑485 industrial local area network is designed for factory-floor applications and uses the RS‑485 transmission standard.

Product Details
Main Image
SERCOS Interface

SERCOS (Serial Real-time Communications System) is an internationally-approved communication standard for motion control (IEC 61491). This communication network is designed for high-speed serial communication of standardized closed-loop data, in real-time, over a noise-immune fiber-optic cable. 

Product Details
Main Image
Universal Remote I/O (RIO) Network

Universal Remote I/O Link is a local area network designed to connect controllers to remote I/O chassis and a variety of intelligent devices such as operator interfaces and AC or DC drives.

Product Details

Process Instrumentation Networks

Our Process Instrumentation Networks provide communication between process instruments and the process control system. We offer integrated PlantPAx™ Distributed Control System support for instruments on HART and the FOUNDATION™ fieldbus. Our Encompass™ Partners provide expanded support for Profibus PA, as well as Modbus and other networks. Endress+Hauser and other partners now offer process instruments that connect to EtherNet/IP™ networks to support this growing trend.

Main Image
FOUNDATION Fieldbus

Our PlantPAx™ Distributed Control System provides a single plant-wide control and information platform while the FOUNDATION Fieldbus standard provides the ability to distribute the control architecture throughout your facility. Combine these two powerful technologies to enable integrated, seamless distribution of data and the execution of process control with devices from multiple sources.

Product Details
Main Image
HART Communication Protocol

The HART (Highway Addressable Remote Transducer) protocol is a widely accepted standard for digitally enhanced communication with instrumentation within the process industries.

Product Details
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left int... Chevron RightChevron Right
  3. Chevron LeftChevron Left arc... Chevron RightChevron Right
  4. Chevron LeftChevron Left pro... Chevron RightChevron Right
  5. Chevron LeftChevron Left hardware Chevron RightChevron Right
  6. Chevron LeftChevron Left allen-bradley Chevron RightChevron Right
  7. Chevron LeftChevron Left Network Security & Infrastructure Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose