Compact GuardLogix 5380 Controller Hardware

Compact GuardLogix®
5380 controller hardware consists of a SIL 2- or SIL 3-capable controller that performs standard and safety control functions for safety-related functions.
Controller
SIL Rating
Cat. No.
Compact GuardLogix®
5380
SIL 2
5069-L306ERMS2, 5069-L306ERS2, 5069-L310ERMS2, 5069-L310ERS2, 5069-L320ERMS2, 5069-L320ERS2, 5069-L320ERS2K, 5069-L320ERMS2K, 5069-L330ERMS2, 5069-L330ERS2, 5069-L330ERS2K, 5069-L330ERMS2K, 5069-L340ERMS2, 5069-L340ERS2, 5069-L350ERMS2, 5069-L350ERS2, 5069-L350ERS2K, 5069-L350ERMS2K, 5069-L380ERMS2, 5069-L380ERS2, 5069-L3100ERMS2, 5069-L3100ERS2
SIL 3
5069-L306ERMS3, 5069-L310ERMS3, 5069-L320ERMS3, 5069-L330ERMS3, 5069-L340ERMS3, 5069-L350ERMS3, 5069-L380ERMS3, 5069-L3100ERMS3, 5069-L320ERMS3K, 5069-L330ERMS3K, 5069-L350ERMS3K
IMPORTANT:
This equipment is supplied as open-type equipment for indoor use. It must be mounted within an enclosure that is suitably designed for those specific environmental conditions that are present and appropriately designed to help prevent personal injury resulting from accessibility to live parts. The enclosure must have suitable flame-retardant properties to help prevent or minimize the spread of flame, complying with a flame spread rating of 5VA or be approved for the application if nonmetallic. The interior of the enclosure must be accessible only by the use of a tool.
For more information regarding specific enclosure type ratings that are required to comply with certain product safety certifications, see the following:
  • Compact GuardLogix 5380 SIL 2 Controllers Installation Instructions, publication 5069-IN014
  • Compact GuardLogix 5380 SIL 3 Controllers Installation Instructions, publication 5069-IN023
Expansion slots of the system bus can be populated with
Compact 5000® I/O
expansion modules that are certified to the Low Voltage and EMC Directives and populated per the instructions that are listed under Power Supply.

Compact GuardLogix 5380 SIL 3 Controllers

For SIL 3/PLe safety applications, the
Compact GuardLogix®
5380 SIL 3 controller system consists of a primary controller and an internal safety partner. The internal safety partner is a co-processor that provides 1oo2 architecture for safety-related functions in the system. The 1oo2 system does not degrade. If the two processors disagree or cannot communicate with each other, the result is a major nonrecoverable controller fault.
For information about how to respond to nonrecoverable faults, see the following:
IMPORTANT: This manual links to
Logix 5000®
Controller and I/O Fault Codes and Syslog Messages, 1756-RD001; the file automatically downloads when you click the link.
The primary controller configures the safety partner. Only one download of the user program to the primary controller is required. The primary controller controls the operating mode of the safety partner.

Power Supply

For Functional Safety applications, SELV/PELV-listed power supplies are required for both module power (MOD) and sensor actuator (SA) power.
Consider the following when you choose a power supply:
  • The MOD power of the
    Compact GuardLogix®
    5380 controller requires a 24V DC SELV/ PELV-listed power supply.
  • All local 24V DC safety I/O require a SELV/PELV-listed power supply.
  • If the SA power connector of the
    Compact GuardLogix®
    5380 controller is used, it requires a 24V DC SELV/PELV-listed power supply.
  • If local 120/240V AC I/O are used in the
    Compact GuardLogix®
    5380 chassis, their 120/ 240V AC I/O SA power must be connected to a catalog number 5069-FPD module.
  • If any standard I/O are used that are not powered by a SELV/PELV-listed power supply, their I/O power must be connected to a catalog number 5069-FPD module.
IMPORTANT: For more information on how to power the 5069 platform when a
CompactLogix®
or
Compact GuardLogix®
controller is present, see the CompactLogix 5380 and Compact GuardLogix 5380 User Manual, publication 5069-UM001.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal