1834-AENTR Gateway Specifications
For a complete list of standards compliance and certifications, visit our Product
Certifications website, rok.auto/certifications, and use ‘1834-CT’ as your
search term.
Technical Specifications
The current rating is dependent on the primary power supply size. NP and SP current
is derated at above 40 °C (104 °F). NP and SP outputs must not be
interconnected.
Attribute | Value | |
|---|---|---|
Input power supply | Requirements/conformance | SELV/PELV, maximum 960 watts |
Terminal designations | 24V DC, (+), (-), ⏚, accepts wire diameter of 12 AWG | |
Voltage range | 24V DC +/- 10% | |
Current | 0.1 A minimum, 8.2 A maximum | |
Maximum DC power cable length | Distance between power supply and gateway: 3 m (9.80 ft) | |
Network power (NP) | Output voltage | 21.1V DC minimum, 26.4V DC maximum |
Output current | 4 A maximum continuous, 8 A maximum for no longer than 5 s | |
Output power | 100VA maximum | |
Switched power (SP) | Output voltage | 21.1V DC minimum, 26.4V DC maximum |
Output current | 4 A maximum continuous, 8 A maximum for no longer than 5 s | |
Output power | 100VA maximum | |
EtherNet/IP™ In-cabinet System MTBF | 90,000 hours | |
Derating
Combined Current Rating for Gateway Output (Network Power and Switched
Power)
EtherNet/IP In-cabinet System Environmental Specifications
ATTENTION:
Environment and Enclosure
This equipment is intended for use in a Pollution Degree 2 industrial environment, in overvoltage Category II applications (as defined in EN/IEC 60664-1), at altitudes up to 2000 m (6562 ft) without derating. This equipment is not intended for use in residential environments and may not provide adequate protection to radio communication services in such environments. This equipment is supplied as open-type equipment for indoor use. It must be mounted within an enclosure that is suitably designed for those specific environmental conditions that are present and appropriately designed to help prevent personal injury resulting from accessibility to live parts. The enclosure must have suitable flame-retardant properties to prevent or minimize the spread of flame, complying with a flame spread rating of 5VA or be approved for the application if nonmetallic. The interior of the enclosure must be accessible only by the use of a tool. Subsequent sections of this publication may contain more information regarding specific enclosure type ratings that are required to comply with certain product safety certifications. In addition to this publication, see the following:
- Industrial Automation Wiring and Grounding Guidelines, publication 1770-4.1, for more installation requirements.
- NEMA Standard 250 and EN/IEC 60529, as applicable, for explanations of the degrees of protection provided by enclosures.
Enclosure Type | Temperature °C (°F) | ||
|---|---|---|---|
Minumum | No Derating | With Derating | |
Open (IP 20 / Open Type) | –20 °C (-4 °F) | 42 °C (107.6 °F) | 60 °C (140 °F) |
Temperature type | Temperature °C (°F) |
|---|---|
Cold | –40 °C (-40 °F) |
Dry heat | 85 °C (185 °F) |
Attribute | Value |
|---|---|
Radiated RF Immunity EIC 61000-4-3 | 10V/m, AM 80% (1 KHz), 80 MHz to 1 GHz 3V/m, AM 80% (1 KHz), 1.4...6 GHz |
EFT/B Immunity IEC 61000-4-4 | + /- 2 kV / 5 kHz, 100 kHz on power ports +/- 1 kV / 5 kHz, 100 kHz on signal ports |
Conducted RF Immunity IEC 61000-4-6 | 10V rms with 1 KHz sine wave 80% AM from 150 kHz...80 MHz |
Power Frequency Magnetic Immunity IEC 61000-4-8 | 30 A/m (50 Hz, 60 Hz) |
Surge Transient Immunity IEC 61000-4-5 | +/- 2 KV line-earth on Ethernet ports |
Conducted and Radiated Emission | CISPR 11 Class A Group 1 |
Test | Criteria | Industry Standard | |
|---|---|---|---|
Vibration (Unpackaged) | Shock (Unpackaged) | ||
Frequency Range | 10...57 Hz | — | IEC 60068-2-6 |
Displacement | 0.3 mm (0.01 in.) 57...500 Hz | — | |
Acceleration | 2 g | — | IEC 60068-2-27 |
— | 15 g (operational) 30 g (non-operational) | ||
Accessories
The flat media cable and connectors are IP20 rated. They are intended for in-cabinet
installation only in UL 508 A Industrial Control Panels, UL 845 Motor Control
Centers, and similar internal ordinary (non-hazardous) locations on an international
basis.
Product | Description | Cat. No. | |
|---|---|---|---|
Single pair Ethernet connection | Flat media cable connection to the end node device | 1486-CON-P1 | |
Flat media cable extends to right (front facing for typical
installation) | 1486-CON-P2L | ||
Flat media cable extends to left (front facing) | 1486-CON-P2R | ||
Flat media cable 25 m (82 ft) maximum length | 7-conductor flat cable, available in bulk spool | 10 m (32 ft) | 1486-CBL-10M |
25 m (82 ft) | 1486-CBL-25M | ||
100 m (328 ft) | 1486-CBL-100M | ||
Flat media cable terminator | For each flat media network | 1486-CON-T1 | |
1
This assumes that the air
temperature difference between the inside and the outside of
the enclosed enclosure is less than –20 °C (-4 °F).
Provide Feedback