1486-CON Connectors Specifications
For a complete list of standards compliance and certifications, visit our Product
Certifications website, rok.auto/certifications, and use ‘1834-CT’ as your
search term.
Technical Specifications
Attribute | Value |
|---|---|
Working voltage | 30V DC maximum |
Operating current | 1486-CON-P1: 2 A maximum |
1486-CON-P2L, 1486-CON-P2R, and 1486-CON-S1: 4 A maximum | |
Connected devices, maximum | 40 |
Spacing Requirements
The 1486-CBL flat media cable and 1486-CON connector must be spaced as follows:
- Provide 100 mm (4 in.) of initial spacing to allow for cable slack to ease connector insertion/reinsertion.
- Adjust the spacing based on the adjacent supported device dimensions to achieve desired cable slack.
The minimum spacing is 50 mm (2 in.).
Spacing Requirements
Example: 1486-CBL Flat Media Cable Slack Using 100 mm (4 in.) Spacing
Provide Feedback