OPC UA
    FactoryTalk Optix Studio
 is compliant with the OPC UA (OPC Unified Architecture) standard and can communicate with any OPC UA client or server.
     TIP: 
    Devices with a configured 
FactoryTalk Optix Application
 can operate as an OPC UA client or server.Use these components to develop your application logic:
      
Manage certificates and keys. See OPC UA certificates and keys.
Use predefined Companion Specifications or import and export Companion Specifications. See OPC UA Companion Specifications.
Provide Feedback