Loading
Press Release
Recent ActivityRecent Activity

Safe Torque Off Option Simplifies Machine Design

New Networked Safe Torque Off Option Module Helps Simplify Machine Design

Share This:

LinkedInLinkedIn
TwitterTwitter
FacebookFacebook
PrintPrint
EmailEmail
Press Release
Recent ActivityRecent Activity
Safe Torque Off Option Simplifies Machine Design
New Networked Safe Torque Off Option Module Helps Simplify Machine Design

Share This:

LinkedInLinkedIn
TwitterTwitter
FacebookFacebook
PrintPrint
EmailEmail

New option module allows users to leverage one IP address for both safety and control functions, reducing the number of ports required.

Rockwell Automation has introduced a networked safe torque off option module, allowing safety and nonsafety functions to share the same EtherNet/IP network. Designed for the Allen-Bradley PowerFlex 755 and PowerFlex 755T AC drives, this safety option helps protect personnel and equipment by removing rotational power from the motor without removing power from the drive. This functionality allows a quick restart after a demand on the safety system.

“The ability to integrate safety into a control system over EtherNet/IP reduces wiring and equipment redundancies associated with hardwired safety systems,” states Punita Chawda, product specialist, Rockwell Automation. “It also provides access to real-time data that can help customers improve application productivity.”

Compatible with both Allen-Bradley GuardLogix and Compact GuardLogix controllers, the option module allows customers to leverage one IP address for the safety and control functions, reducing the number of ports required. The networked safe torque off option module is compliant with global industry standards, providing a SIL 3/PLe Safety Integrity Level rating, and can be used for hardwired and networked safe torque off applications.

Additionally, with the safety functions integrated over EtherNet/IP, customers experience reduced hardware and installation costs, improved productivity and a reduced panel footprint. The networked safe torque off option module has the flexibility to be field-installed when the functionality is required.

Appropriate for a wide variety of applications requiring safety, the option module is well-suited for almost any industry.

Published September 19, 2017


Subscribe

Subscribe to Rockwell Automation and receive the latest news, thought leadership and information directly to your inbox.

Subscribe

Recommended For You

Loading
  • Sales
  • Customer Care
  • TechConnect Support
  • General Questions
  1. Chevron LeftChevron Left Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Company Chevron RightChevron Right
  3. Chevron LeftChevron Left News Chevron RightChevron Right
  4. Chevron LeftChevron Left Press Releases Chevron RightChevron Right