Loading
Blog
Recent ActivityRecent Activity

Simplify Your Motor Control Center Configuration, Monitoring and Maintenance

Your IntelliCENTER® dataset identifies the critical Ethernet/IP-enabled motor control components in your MCC – helping keep your equipment running profitably

Share This:

LinkedInLinkedIn
XX
FacebookFacebook
PrintPrint
EmailEmail
A large, well-lit automotive assembly line features dozens of worker stations where components are attached to motor assemblies

Commission your motor control center and manufacturing applications faster

Setting up and operating motor control centers (MCCs) is a complex and demanding task.

Engineers can encounter time-consuming manual configuration, limited system visibility and troubleshooting delays. Plus, safety concerns, unplanned downtime and difficulty scaling or updating MCC systems can further complicate the picture. Obstacles not only reduce productivity but also increase the risk of errors.

Reducing these pain points, IntelliCENTER® technology can transform motor control center configuration and maintenance by streamlining setup, enhancing visibility and enabling smarter, safer maintenance. And at the heart of these capabilities are the powerful datasets that drive them.

IntelliCENTER motor control center software: The ultimate window into your MCC

IntelliCENTER software uses datasets to create a digital representation of your motor control center giving your team a graphical elevation view of your entire motor control center lineup. The configurable views provide at-a-glance system status and help reduce downtime with easy access to fault data, remote diagnostics, electronic documentation and more.

  • You have visibility to and can manage your connected motor control system through a secure web browser with FactoryTalk® Design Studio™
  • Make it easier for engineers to see and understand what’s happening with an intuitive, visual elevation view that provides a graphic representation of the MCC lineup, with real-time data for all connected devices
  • Status indicators display the condition of each motor control device so you can see what’s running, faulted or alarmed
  • The display can identify problems and support proactive maintenance – often without needing to visit the equipment in person

To enable full functionality, two IntelliCENTER datasets need to be ordered with your MCC and uploaded:

Pre-integration dataset: Accelerate motor control center startup

Device configuration is often a manual, time-consuming task that can lead to errors. Rockwell Automation streamlines this process with a solution that automates the work.

When you order a dataset with a CENTERLINE® or FLEXLINE™ motor control center featuring IntelliCENTER technology, you’ll receive a pre-integration dataset as a digital download. The dataset includes essential details tailored to your specific MCC, including device details, such as the type of equipment included in your MCC lineup (for example, an E300 or PowerFlex 753 VFD) to create your motor control center elevation and layout. This helps engineers integrate their MCC devices with Logix controllers – potentially saving hundreds of engineering hours on large-scale projects.

Post-shipment dataset: Load critical device details and documentation

Once your lineup is built, the post-shipment IntelliCENTER dataset includes details about the actual hardware delivered—such as serial numbers, firmware versions and other device-level data. In addition, it includes complete drawings and manuals for each smart device in the motor control center. After uploading this information, you can see:

  • Components in each MCC bucket: Product specifications for each smart component, including overload relays, variable frequency drives (VFDs) and Ethernet switches
  • MCC bucket configuration: The layout of your motor control center, including nameplate information for individual motor control units
  • Operational device data: Real-time monitoring data on connected smart motor control equipment. This includes starter and VFD health, maintenance alerts and system performance
  • Protective settings: Parameters for configuring overload relay settings and visibility to fault and alarm conditions
  • Drawings: Complete electrical schematics for all units in your MCC lineup
  • Documentation: A library of manuals and spare parts lists to assist with troubleshooting units in the MCC lineup
  • Control Logic: Easy integration with Rockwell Automation controllers as part of FactoryTalk® Design Studio™
Planning a Greenfield or Plant Expansion Project?
Engineer and project manager looking at blueprint
eBook
Planning a Greenfield or Plant Expansion Project?

Combining process, power and motor control on a single platform helps accelerate your speed to market, uptime, energy savings and return on investment. 

Learn More
CL2100 Elevation View with Status Monitoring Enabled
IntelliCENTER Motor Control Center Software
IntelliCENTER Motor Control Center Software
IntelliCENTER Motor Control Center Software
Industrial motor control center software lets you see inside your MCC buckets with real-time diagnostics. Increase uptime, productivity and safety.
Learn More
The Endress+Hauser Process Training Unit (PTU) on May 21 and May 22, 2018 in Greenwood, IN.

The ultimate window to your MCC

  • Virtual view of the MCC
  • Networked devices
  • Real-time operational data
  • Device monitoring
  • Remote diagnostic support
  • MCC documentation

From Data to Decisions: The Power of an Intelligent MCC

By importing IntelliCENTER datasets into the MCC software, you transform raw data into actionable insights – delivering operational, maintenance, and cost-saving advantages that keep your plant running smarter and more reliably.

  • Validate design and engineering: Create and validate the MCC design, reducing project risks and engineering time
  • Real-time visibility: See the status of every connected device at-a-glance, so you know what’s running, faulted, or alarmed without walking to the equipment
  • Reduce operational costs: Predictive and proactive maintenance improves uptime by receiving real-time information on equipment health and potential failures. Reduce emergency repair costs
  • Increase system reliability and uptime: Real-time system performance data helps prevent unexpected failures and enables early fault detection. This increases uptime that continual-operation industries rely on

Improve safety – reduce arc flash hazards with remote MCC monitoring

IntelliCENTER motor control center software can also remotely monitor the status of networked devices from the safety of the control room – to help protect your workforce from exposure to electric arc flash hazards. As a result, engineers can troubleshoot and diagnose your motor control devices without approaching the energized motor control equipment.

Scalable for the future

As your MCC needs evolve – whether adding new sections or upgrading devices – you can purchase incremental IntelliCENTER datasets that include the new information. These updates integrate with your existing lineup, confirming your system view remains current and easy to maintain.

A practical first step into factory automation

IntelliCENTER technology is an ideal entry point for organizations beginning their industrial automation journey. Many manufacturers are exploring ways to modernize their operations, and IntelliCENTER software – now integrated within FactoryTalk® Design Studio™ – offers an easy entry point. There’s no need for complex installations or manual updates. IntelliCENTER is now accessible through a user-friendly, web-based application.

This makes it a practical and cost-effective starting point for automation, especially for facilities that already have some Ethernet infrastructure in place. Even in plants that aren’t fully digital, MCCs equipped with IntelliCENTER technology help advance automation and improve operational efficiency.

Start with a single dataset and scale over time, confident that future additions will integrate seamlessly. This scalability – combined with the ability to connect motor control into an integrated architecture – lets manufacturers build smarter, more connected operations with flexibility and growth in mind.

Setup Motor Control Center Device Status Monitoring in FactoryTalk Design Studio with IntelliCENTER
Rockwell Automation Left Bug Logo
Youtube video
Setup Motor Control Center Device Status Monitoring in FactoryTalk Design Studio with IntelliCENTER

How to set-up Device Status Monitoring for your MCC lineup in FactoryTalk Design Studio with IntelliCENTER technology. Learn how to connect devices, enable remote monitoring and view device status using FactoryTalk Design Studio.

Watch Now
How to View & Manage Motor Control Center Lineups in FactoryTalk Design Studio with IntelliCENTER
Rockwell Automation Left Bug Logo
Youtube video
How to View & Manage Motor Control Center Lineups in FactoryTalk Design Studio with IntelliCENTER

How to View & Manage Your MCC Lineup in FactoryTalk Design Studio with IntelliCENTER Technology. Integrating IntelliCENTER data sets with Logix designer is fast and easy with FactoryTalk Design Studio.

Watch Now
View Documentation for Your Motor Control Center Lineup in FactoryTalk Design Studio: IntelliCENTER
Rockwell Automation Left Bug Logo
Youtube video
View Documentation for Your Motor Control Center Lineup in FactoryTalk Design Studio: IntelliCENTER

Learn how to View Documentation for Your Motor Control Center Lineup in FactoryTalk Design Studio with IntelliCENTER Technology. Quickly locate drawings, manuals and spare part lists for your LV MCC or MV MCC with FactoryTalk Design Studio.

Watch Now

Published November 26, 2025

Topics: Accelerate Digital Transformation Optimize Production Industrial Automation & Control Smart Manufacturing Automotive & Tire Cement Food & Beverage Mining Metals Oil & Gas Pulp & Paper Water Wastewater Print & Publishing Power Generation Motor Control FactoryTalk Design Studio

Elizabeth Allen
Elizabeth Allen
Global Product Specialist, Rockwell Automation
Elizabeth Allen is the Product Specialist for CENTERLINE 2100 NEMA Low Voltage Motor Control Centers. Elizabeth has previously worked at Rockwell Automation as a Low Voltage Drives Technical Support Engineer. She has a degree in Mechanical Engineering from Milwaukee School of Engineering.
Subscribe to Rockwell Automation

Receive the latest news, thought leadership and information directly to your inbox.

Subscribe now

You may also be interested in

Loading
Loading
Loading
Loading
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Com...
  3. Chevron LeftChevron Left News
  4. Chevron LeftChevron Left Blogs
  5. Chevron LeftChevron Left Motor Control Center Software Eases Configuration, Monitoring and Maintenance