Loading

PN1606 | Factory Talk VantagePoint Software Broken Access Control and Input Validation Vulnerability

Severity:
Critical
Advisory ID:
PN1606
Published Date:
October 07, 2022
Last Updated:
October 07, 2022
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
No
Corrected:
No
Workaround:
No
CVE IDs
CVE-2022-3158,
CVE-2022-38743
Summary
Factory Talk VantagePoint Software Broken Access Control and Input Validation Vulnerability

Revision History
Revision Number
1.0
Revision History
Version 1.0 – October 06,2022

Executive Summary

Rockwell Automation is aware of a broken access control and input validation vulnerability. If exploited, this vulnerability could potentially lead to a high impact on the confidentiality, a low impact on the integrity, and the availability of FactoryTalk® VantagePoint® software.

Customers using affected versions of this software are encouraged to evaluate the following mitigations and apply them where appropriate. Additional details relating to the discovered vulnerability, including the products in scope, impact, and recommended countermeasures, are provided. We have not received any notice of this vulnerability being exploited in Rockwell Automation products.

Affected Products

FactoryTalk VantagePoint software v. 8.0, 8.10, 8.20, 8.30, 8.31

Vulnerability Details

CVE 2022-38743 FactoryTalk VantagePoint Software Broken Access Control Vulnerability
As a part of our commitment to security, Rockwell Automation performs routine testing and vulnerability scanning to maintain the security posture of products. Due to penetration testing, we discovered a broken access control vulnerability. The FactoryTalk VantagePoint SQLServer account could allow a malicious user with read-only privileges to execute SQL statements in the back-end database.

CVE 2022-38743
CVSS Base Score:  9.9/10 (Critical)
CVSS:3.1 CVSS:3.1/AV:N/AC:L/PR:L/UI:N/S:C/C:H/I:H/A:H

CVE 2022-3158 FactoryTalk VantagePoint Software Input Validation Vulnerability
Additionally, the device lacks input validation when users enter SQL statements to retrieve information from the back-end database. This vulnerability could potentially allow a user with basic user privileges to perform remote code execution on the server.

CVE 2022-3158
CVSS Base Score:  9.9/10 (Critical)
CVSS:3.1 CVSS:3.1/AV:N/AC:L/PR:L/UI:N/S:C/C:H/I:H/A:H

Risk Mitigation & User Action

Customers using the affected software are encouraged to update to an available software revision that addresses the associated risk. Customers who are unable to update are encouraged to apply the following configurable risk mitigations to help reduce the risk associated with this vulnerability. We also recommend customers combine risk mitigations with security best practices to employ a defense in depth approach.
Mitigation A Update to FactoryTalk VantagePoint V8.00/8.10/8.20/8.30/8.31 or later.
BF28452 - Patch: Multiple issues, FactoryTalk VantagePoint 8.00/8.10/8.20/8.30/8.31
Mitigation B If customers are unable to update the firmware, we suggest customers configure the database to follow the least privilege principle.

Additional Links

  • CVE-2022-38743
  • CVE 2022 -3158

Rockwell Automation Home
Copyright ©2022 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Trust Center Chevron RightChevron Right
  3. Chevron LeftChevron Left Industrial Security Adv Chevron RightChevron Right
  4. Chevron LeftChevron Left Industrial Security Advisory Detail Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our Privacy Policy
CloseClose