Loading

Kinetix 5700 Servo Drive Training Workstation

Part Number: ABT-TDK5700

Share This:

EmailEmail
PrintPrint
ABT-TDK5700 Training Workstation

Workstation Functionality

With this workstation, you can configure, program, commission, and run Kinetix 5700 servo drives on an EtherNet/IP network using Studio 5000 Logix Designer® software and CompactLogix integrated motion. This workstation offers a means to simulate the same control schemes running throughout your plant.

The Kinetix 5700 workstation is designed to optimize workplace simulations and increase student skills in programming and troubleshooting integrated motion applications controlled over an EtherNet/IP network.


Training Purpose

This workstation is intended for customers who want to practice those job tasks that are not frequently performed on the plant floor. The workstation is designed to be used as an aid for strengthening and maintaining skill sets.

Major Components

  • Kinetix® 5700 DC bus power supply
  • Kinetix 5700 dual-axis inverter module (460 V AC)
  • 1769-L18ERM-BB1B CompactLogix™ Controller
  • 2 VPL motors
  • Power supply (24V, 5A)
  • Safe-off button
  • 2 photoswitches

Operator Interface Panel

  • 9 illuminated pushbuttons
  • 3 illuminated selector switches
  • 1 three-position selector switch

Unit Dimensions

  • Width: 9 in (23 cm)
  • Height: 15.5 in (39 cm)
  • Depth: 4.5 in (11.5 cm)

Estimated Lead Time

7 weeks. Some items are available for immediate shipment. Please call for availability. 

220-240V Plug Options

See the available document on Literature Library for 220-240V Plug Options for Workstations used in EMEA/AP (GMST10-PP524).

Related Products

The workstation can be used in conjunction with the following products:

  • Studio 5000 Logix Designer and Logix 5000™ Motion Control Procedures Guide (Publication No. ABT-1756-TSJ52)  

Ready to talk to a Training Enrollment Specialist?

How to Buy

To purchase training products or to learn more about our training solutions, please contact your local sales office or distributor.

How to Access

To view available in person courses offered and to view current course schedules Training Services Portal.

How to Get Support

Need help with course selection, workstation options or more?

Phone us: 440-646-3434, option 7 or email an Enrollment Specialist

background texture grey gradient
  • Sales
  • Customer Care
  • TechConnect Support
  • General Questions
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Support Chevron RightChevron Right
  3. Chevron LeftChevron Left Training Workstations Chevron RightChevron Right