Loading

GuardLogix Controller Training Workstation

Part Number: ABT-TDGRDLX1-C

Share This:

EmailEmail
PrintPrint
ABT-TDGRDLX1-C Training Workstation
Workstation Functionality

You can use this workstation to program safety instructions within a GuardLogix safety task for monitoring safety-circuitry. With this workstation, you can send safety data over an EtherNet/IP network using producer and consumer technology.

You can also map standard tags to safety tags. The GuardLogix controller can be locked to protect safety control components from modification. An included light curtain simulates point-of-operation control.

Training Purpose

This workstation is intended for customers who want to practice those job tasks that are not frequently performed on the plant floor. The workstation is designed to be used as an aid for strengthening and maintaining skill sets.

Major Components
  • GuardLogix® primary controller
  • GuardLogix safety partner
  • 7-slot ControlLogix® chassis
  • ControlLogix power supply
  • 8 dual discrete inputs/outputs
  • CompactBlock™ I/O safety modules:
    • 1791ES-IB16 EtherNet/IP module with 16 safety inputs and 16 pulse test outputs
    • 1791DS-IB8XOB8 DeviceNet module with 8 safety inputs, 8 safety solid-state outputs
  • 1 selector switch
  • Communication modules:
    • EtherNet/IP bridge module
    • DeviceNet bridge module
  • Light curtain
  • E-Stop pushbutton
  • Patch connectors
  • Stratix 2000® 5-Port Ethernet switch
  • MatGuard™ safety mat
Unit Dimensions
  • Width: 24 in (61 cm)
  • Height: 20 in (51 cm)
  • Depth: 12 in (30 cm)
  • Weight: 58 lbs. (27 kg)
Estimated Lead Time

7 weeks. Some items are available for immediate shipment. Please call for availability.

220-240V Plug Options

See the available document on Literature Library for 220-240V Plug Options for Workstations used in EMEA/AP (GMST10-PP524).

Related Products

The workstation can be used in conjunction with the following products:

  • GuardLogix Fundamentals and Maintenance Lab Book (ABT-SAF-LOG101TLB)
  • GuardLogix Application Development Lab Book (ABT-SAF-LOG103TLB)

Ready to talk to a Training Enrollment Specialist?

How to Buy

To purchase training products or to learn more about our training solutions, please contact your local sales office or distributor.

How to Access

To view available in person courses offered and to view current course schedules Training Services Portal.

How to Get Support

Need help with course selection, workstation options or more?

Phone us: 440-646-3434, option 7 or email an Enrollment Specialist

background texture grey gradient
  • Sales
  • Customer Care
  • TechConnect Support
  • General Questions
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Support Chevron RightChevron Right
  3. Chevron LeftChevron Left Training Workstations Chevron RightChevron Right