Loading

Kinetix 5700 Servo Drive Training Workstation

Catalog Number: ABT-TDK5700-A-CE

Share This:

EmailEmail
PrintPrint
kinetix 5700 servo drive

Workstation Functionality

With this workstation, you can configure, program, commission, and run Kinetix 5700 servo drives on an EtherNet/IP network using Studio 5000 Logix Designer® software and CompactLogix integrated motion. This workstation offers a means to simulate the same control schemes running throughout your plant.

The Kinetix 5700 workstation is designed to optimize workplace simulations and increase student skills in programming and troubleshooting integrated motion applications controlled over an EtherNet/IP network. This workstation complies with CE certification standards.

Training Purpose

This workstation is intended for customers who want to practice those job tasks that are not frequently performed on the plant floor. The workstation is designed to be used as an aid for strengthening and maintaining skill sets.

Major Components

Network Hardware

  • CompactLogix™ Enet Controller

Control Hardware

  • 2x VPL Motors
  • 2x Photo Switch

Operator Interface Panel

  • E-Stop Pushbutton 

Unit Dimensions

  • Length: 699mm
  • Width: 691mm
  • Height: 406mm
  • Weight: 45kg

220-240V Plug Options

See the available document on Literature Library for 220-240V Plug Options for Workstations used in EMEA/AP (GMST10-PP524).

Related Products

The workstation can be used in conjunction with the following products:

  • Studio 5000 Logix Designer and Logix 5000™ Motion Control Procedures Guide (Publication No. ABT-1756-TSJ52)
  • Studio 5000 Logix Designer Level 4: Kinetix 5700 (CIP) Programming (ABT-CCN144-A-TLB)

Ready to talk to a Training Enrollment Specialist?

How to Buy

To purchase training products or to learn more about our training solutions, please contact your local sales office or distributor.

How to Access

To view available in person courses offered and to view current course schedules Training Services Portal.

How to Get Support

Need help with course selection, workstation options or more?

Phone us: 440-646-3434, option 7 or email an Enrollment Specialist

background texture grey gradient
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Support
  3. Chevron LeftChevron Left Training Workstations
  4. Chevron LeftChevron Left CE Compliant Standard Workstations (EEA area)
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose