Loading

1734 POINT and POINT Guard I/O Modules Technical Documentation

1734 POINT & POINT Guard I/O Modules
  • Digital Input Modules
  • Digital Output Modules
  • Digital Configurable Modules
    • Analog Modules
    • Analog Modules
    • Specialty Modules
    • Specialty Modules
    • Safety Modules
    • Safety Modules
    • Communication Modules
    • Communication Modules
    • Power Supplies
    • Power Supplies

Looking for specifications? Need manuals to help you install and use your POINT I/O™ and POINT Guard I/O™ modules? You can find it here.

1734 POINT I/O Digital Input Modules

Need specifications?
DownloadDownload
POINT I/O Modules Selection Guide

Certifications

Literature LibraryLiterature Library
Browse Bulletin 1734 certification documents
Ready to install?
DownloadDownload
1734-IA2, 1734-IA4 Installation
DownloadDownload
1734-IA2, 1734-IB2, 1734-IB4, 1734-IJ, 1734-IK, 1734-IM2, 1734-IV2, 173-IV4, 1734-IE2C, 1734-OA2, 1734-OE2C, 1734-OW2, 1734-OB2E, 1734-OB4E, 1734-VHSC24, 1734-VHSC5 Installation
DownloadDownload
1734-IB2, 1734-IB4, 1734-IB4K, 1734-IB8, 1734-IB8K Installation
DownloadDownload
1734-IB4D Installation
DownloadDownload
1734D-IB8XOW8, 1734D-IB8XOW8S Installation
DownloadDownload
1734-IM2, 1734-IM4 Installation
DownloadDownload
1734-IV2,1734-IV4, 1734-IV8, 1734-IV8K Installation
Use your product.
DownloadDownload
POINT I/O Digital and Analog Modules and POINTBlock I/O Modules User Manual
Looking for more?
DownloadDownload
1734-TB, 1734-TBS POINT I/O Removable Terminal Block Installation
DownloadDownload
1734-TBS, 1734-TB3S, 1734-RTBS, 1734-RTB3S POINT I/O Removable Terminal Block Installation
DownloadDownload
1734-TOP, 1734-TOPS, 1734-TOP3, 1734-TOP3S POINT I/O One-piece Terminal Base Installation

Product Details

DetailsDetails
View the POINT I/O Modules product page

1734 POINT I/O Digital Output Modules

Need specifications?
DownloadDownload
POINT I/O Modules Selection Guide

Certifications

Literature LibraryLiterature Library
Browse Bulletin 1734 certification documents
Ready to install?
DownloadDownload
1734-IA2, 1734-IB2, 1734-IB4, 1734-IJ, 1734-IK, 1734-IM2, 1734-IV2, 173-IV4, 1734-IE2C, 1734-OA2, 1734-OE2C, 1734-OW2, 1734-OB2E, 1734-OB4E, 1734-VHSC24, 1734-VHSC5 Installation
DownloadDownload
1734-OA2, 1734-OA4 Installation
DownloadDownload
1734-OB2, 1734-OB4, 1734-OB4K, 1734-OB8, 1734-OB8K Installation
DownloadDownload
1734-OB2E, 1734-OB4E, 1734-OB8E, 1734-OB8EK Installation
DownloadDownload
1734-OB2EP Installation
DownloadDownload
1734-OV2E, 1734-OV4E, 1734-OV8E, 1734-OV8EK Installation
DownloadDownload
1734-OW2, 1734-OW4, 1734-OW4K Installation
DownloadDownload
1734-OX2 Installation
Use your product.
DownloadDownload
POINT I/O Digital and Analog Modules and POINTBlock I/O Modules User Manual
Looking for more?
DownloadDownload
1734-TB, 1734-TBS POINT I/O Removable Terminal Block Installation
DownloadDownload
1734-TBS, 1734-TB3S, 1734-RTBS, 1734-RTB3S POINT I/O Removable Terminal Block Installation
DownloadDownload
1734-TOP, 1734-TOPS, 1734-TOP3, 1734-TOP3S POINT I/O One-piece Terminal Base Installation

Product Details

DetailsDetails
View the POINT I/O Modules product page

1734 POINT I/O Digital Configurable Modules

Need specifications?
DownloadDownload
POINT I/O Modules Selection Guide

Certifications

Literature LibraryLiterature Library
Browse Bulletin 1734 certification documents
Ready to install?
DownloadDownload
1734-8CFG Installation
DownloadDownload
1734-8CFGDLX Installation
Use your product.
DownloadDownload
POINT I/O and ArmorPOINT I/O DeviceLogix Modules User Manual
DownloadDownload
POINT I/O Digital and Analog Modules and POINTBlock I/O Modules User Manual
Looking for more?
DownloadDownload
1734-TB, 1734-TBS POINT I/O Removable Terminal Block Installation
DownloadDownload
1734-TBS, 1734-TB3S, 1734-RTBS, 1734-RTB3S POINT I/O Removable Terminal Block Installation
DownloadDownload
1734-TOP, 1734-TOPS, 1734-TOP3, 1734-TOP3S POINT I/O One-piece Terminal Base Installation

Product Details

DetailsDetails
View the POINT I/O Modules product page

1734 POINT I/O Analog Modules

Need specifications?
DownloadDownload
POINT I/O Modules Selection Guide

Certifications

Literature LibraryLiterature Library
Browse Bulletin 1734 certification documents
Ready to install?
DownloadDownload
1734-IE2C, 1734-IE2CK, 1734-IE2V, 1734-IE2VK Installation
DownloadDownload
1734-IE4C Installation
DownloadDownload
1734-OE2C, 1734-OE2CK, 1734-OE2V, 1734-OE2VK Installation
DownloadDownload
1734-OE4C, 1734-OE4CK Installation
Use your product.
DownloadDownload
POINT I/O Digital and Analog Modules and POINTBlock I/O Modules User Manual
Looking for more?
DownloadDownload
1734-TB, 1734-TBS POINT I/O Removable Terminal Block Installation
DownloadDownload
1734-TBS, 1734-TB3S, 1734-RTBS, 1734-RTB3S POINT I/O Removable Terminal Block Installation
DownloadDownload
1734-TOP, 1734-TOPS, 1734-TOP3, 1734-TOP3S POINT I/O One-piece Terminal Base Installation

Product Details

DetailsDetails
View the POINT I/O Modules product page

1734 POINT I/O Specialty Modules

Need specifications?
DownloadDownload
POINT I/O Modules Selection Guide

Certifications

Literature LibraryLiterature Library
Browse Bulletin 1734 certification documents
Ready to install?
DownloadDownload
1734-ARM Installation
DownloadDownload
1734-CTM, 1734-VTM Installation
DownloadDownload
1734-IA2, 1734-IB2, 1734-IB4, 1734-IJ, 1734-IK, 1734-IM2, 1734-IV2, 173-IV4, 1734-IE2C, 1734-OA2, 1734-OE2C, 1734-OW2, 1734-OB2E, 1734-OB4E, 1734-VHSC24, 1734-VHSC5 Installation
DownloadDownload
1734-IJ, 1734-IK Installation
DownloadDownload
1734-IR2, 1734-IR2K, 1734-IR2E, 1734-IT2I, 1734-IT2IK Installation
DownloadDownload
1734-TBCJC Installation
DownloadDownload
1734-VHSC5, 1734-VHSC24, 1734-VHSC24K Installation
Use your product.
DownloadDownload
Encoder/Counter Modules User Manual
DownloadDownload
POINT I/O Thermocouple and RTD Modules User Manual
DownloadDownload
Very High-speed Counter Modules User Manual
Looking for more?
DownloadDownload
1734-TB, 1734-TBS POINT I/O Removable Terminal Block Installation
DownloadDownload
1734-TBS, 1734-TB3S, 1734-RTBS, 1734-RTB3S POINT I/O Removable Terminal Block Installation
DownloadDownload
1734-TOP, 1734-TOPS, 1734-TOP3, 1734-TOP3S POINT I/O One-piece Terminal Base Installation

Product Details

DetailsDetails
View the POINT I/O Modules product page

1734 POINT Guard I/O Safety Modules

Need specifications?
DownloadDownload
POINT I/O Modules Selection Guide

Certifications

Literature LibraryLiterature Library
Browse Bulletin 1734 certification documents
Ready to install?
DownloadDownload
1734-IB8S, 1734-IB8SK, 1734-OB8S, 1734-OB8SK, 1734-IE4S, 1734-IE4SK, 1734-OBV2S, 1734-OBV2SK Installation
Use your product.
DownloadDownload
POINT Guard I/O Safety Modules User Manual
Looking for more?
DownloadDownload
1734-IA2, 1734-IB2, 1734-IB4, 1734-IJ, 1734-IK, 1734-IM2, 1734-IV2, 173-IV4, 1734-IE2C, 1734-OA2, 1734-OE2C, 1734-OW2, 1734-OB2E, 1734-OB4E, 1734-VHSC24, 1734-VHSC5 Installation
DownloadDownload
1734-TB, 1734-TBS POINT I/O Removable Terminal Block Installation
DownloadDownload
1734-TBS, 1734-TB3S, 1734-RTBS, 1734-RTB3S POINT I/O Removable Terminal Block Installation
DownloadDownload
1734-TOP, 1734-TOPS, 1734-TOP3, 1734-TOP3S POINT I/O One-piece Terminal Base Installation

Product Details

DetailsDetails
View the POINT Guard I/O Modules product page

1734 POINT I/O Communication Modules

Need specifications?
DownloadDownload
POINT I/O Modules Selection Guide

Certifications

Literature LibraryLiterature Library
Browse POINT I/O communication module certification documents
Ready to install?
DownloadDownload
1734-4IOL IO-Link Master Installation
DownloadDownload
1734-ADN, 1734-ADNX Adapter Installation
DownloadDownload
1734-AENT (Series A and B) EtherNet/IP Adapter Installation
DownloadDownload
1734-AENT, 1734-AENTK (Series C) EtherNet/IP Adapter Installation
DownloadDownload
1734-AENTR (Series A and B) EtherNet/IP Adapter Installation
DownloadDownload
1734-AENTR, 1734-AENTRK (Series C) EtherNet/IP Adapter Installation
DownloadDownload
1734-APB PROFIBUS Adapter Installation
DownloadDownload
1734-232ASC, 1734-485ASC RS-232 and RS-485 ASCII Installation
DownloadDownload
1734-PDN, 1734-PDNK Adapter DeviceNet Installation
DownloadDownload
1734-SSI Synchronous Serial Interface Installation
Use your product.
DownloadDownload
POINT I/O 4 Channel IO-Link Master Module User Manual
DownloadDownload
POINT I/O ASCII Modules User Manual
DownloadDownload
POINT I/O DeviceNet Adapter User Manual
DownloadDownload
POINT I/O EtherNet/IP Adapter Module User Manual
DownloadDownload
POINT I/O and ArmorPOINT I/O 2 Port EtherNet/IP Adapters (1734-AENTR, 1738-AENTR, Series A) User Manual
DownloadDownload
POINT I/O and ArmorPOINT I/O Dual Port EtherNet/IP Adapters (1734-AENTR, Series C; 1738-AENTR, Series B) User Manual
DownloadDownload
POINT I/O PROFIBUS Adapter Module
DownloadDownload
POINT I/O Synchronous Serial Interface Absolute Encoder Module User Manual
Looking for more?
DownloadDownload
1734-TB, 1734-TBS POINT I/O Removable Terminal Block Installation
DownloadDownload
1734-TBS, 1734-TB3S, 1734-RTBS, 1734-RTB3S POINT I/O Removable Terminal Block Installation
DownloadDownload
1734-TOP, 1734-TOPS, 1734-TOP3, 1734-TOP3S POINT I/O One-piece Terminal Base Installation

1734 POINT I/O Power Supplies

Need specifications?
DownloadDownload
POINT I/O Modules Selection Guide

Certifications

Literature LibraryLiterature Library
Browse POINT I/O power supply certification documents
Ready to install?
DownloadDownload
1734-EP24DC, 1734-EP24DCK 24V DC Installation
DownloadDownload
1734-EPAC 120/240V AC Installation
DownloadDownload
1734-FPD, 1734-FPDK Installation

Looking for something else?

Literature Library
Literature LibraryLiterature Library
Literature Library

Find more documentation for Allen-Bradley hardware and FactoryTalk software products.

Browse Library
Release Notes
PCDCProduct Compatibility and Download Center
Release Notes

Find release notes, AOP, EDS, firmware, and other product files in the Product Compatibility and Download Center (PCDC).

Find Release Notes and Downloads
Product Drawings
Product ConfiguratorProduct Configurator
Product Drawings

Launch the Product Configurator to search for drawings by catalog number or keyword.

Search Product Drawings
Knowledgebase
KnowledgebaseKnowledgebase Support Center
Knowledgebase

Browse the database of questions and answers on a variety of products and technologies.

Get Answers
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Sup... Chevron RightChevron Right
  3. Chevron LeftChevron Left Documentation Chevron RightChevron Right
  4. Chevron LeftChevron Left Technical Documentation Center Chevron RightChevron Right
  5. Chevron LeftChevron Left 1734 POINT and POINT Guard I/O Modules Technical Documentation Chevron RightChevron Right