Loading

PowerFlex 700L
Allen-Bradley

Our PowerFlex® 700L AC Drives offer either PowerFlex 700 Vector Control or PowerFlex 700S Control on a fully regenerative, liquid-cooled power structure.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(19)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • 20l powerflex700l ac drive
20l powerflex700l ac drive
Chevron LeftChevron Left
20l powerflex700l ac drive
Chevron LeftChevron Left
Allen-Bradley logo

Our PowerFlex® 700L AC Drives offer either PowerFlex 700 Vector Control or PowerFlex 700S Control on a fully regenerative, liquid-cooled power structure. This powerful combination offers great performance and high-power capabilities in a small package along with energy savings and low harmonics. The PowerFlex 700L AC Drives are flexible, high-performance drives available in panel mount and cabinet mount versions.

  • Power Ratings
    • 380…480V: 445…..860 kW / 600 … 1150 Hp / 650 …. 1250 A
  • IP20, NEMA Type 1 (Frames 3A, 3B) with Rittal enclosure that includes the input circuit breaker
  • Available with the PowerFlex® 700 or PowerFlex 700S control
  • Common Industrial Protocol (CIP™) communications including DeviceNet™, ControlNet™, and EtherNet/IP™
  • Regenerative braking for precise, high-response speed and position control, continuous holdback, rapid deceleration and stopping of high inertia loads
  • Regenerative braking puts energy back into the system to be used by other equipment
  • Patented liquid-cooled heatsink design
  • Low AC line harmonics with active converter to meet IEEE-519 and CE regulations
  • Integrated active converter and line-side filter allow input voltage boost while maintaining consistent system performance
  • Optional DriveLogix™ embedded control for application programmability and control of auxiliary functions
  • Configuration and programming via optional integral LCD keypad, remote keypad, or software
  • Premier Integration with PowerFlex AC drives uses the Logix control platform to simplify parameter and tag programming and reduces development time

Available Safety Options

Safe Torque-Off option (with 700S control) is certified at PLd/SIL2 Cat 3. Removes rotational power to the motor without removing power from the drive for faster start-up after a demand on the safety system. All safety options are available as a kit for user installation

Additional Information
  • Learn how the information from our portfolio of Intelligent Motor Control can position you to make better operating decisions, improve system performance, and gain operation efficiencies.
  • Our Integrated Architecture Solutions provide the foundation to drive plantwide optimization efficiently and effectively, enabling you to respond competitively to the economy and changes in consumer demand.
  • Protect your people, productivity, and environment with our Safety Products and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

Rockwell Automation announces that as of June 30, 2022, our PowerFlex 700L frame 2 drives and the frame 3, 600/690V, full cabinet versions of the drive are discontinued and no longer available for sale.  We recommend migration to the PowerFlex 755T family to meet your application needs.


Software

Studio 5000 Logix Designer
Main Image
Software
Studio 5000 Logix Designer

Studio 5000 Logix Designer® software is a productivity win and your one-stop shop for managing the Allen-Bradley Logix 5000™ family of controllers and related control system.

Premier integration of Studio 5000 Logix Designer software and PowerFlex® Drives

  • Reduces drive system development time by as much as 70%
  • Allows you to configure controller and drive network connections at the same time
  • Allows you to dynamically select drive parameters transmitted as network I/O
  • Offers continued use of Drive Tools™ SP software via import and export functionality
  • Includes built-in drive diagnostic, fault, alarm, and event information
  • Provides one package to configure your entire Logix system
  • Offers integrated drive profiles that reduce system development time
Get Started
Design and Configuration Software
Design and Configuration Software
Software
Design and Configuration Software

Use Connected Components Workbench software with Microsoft Visual Studio® technology to program your PowerFlex® Drives.

Get Started
FactoryTalk Software
woman with computer
Software
FactoryTalk Software

Each FactoryTalk offering centers on driving your business performance. From the design and commissioning phase on through to board room level data needs, we can bring together value to all users in your operation.

  • DriveTools SP Software
    • Offers easy online and offline programming
    • Includes RSLinx® connectivity
    • Includes DriveExecutive™ and DriveObserver™ software
Learn More

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Miscellaneous Publication
PowerFlex Family of Low Voltage AC Drives Brochure PFLEX-BR008_-EN-P
Certifications
Certifications
ABS CertificationAmerican Bureau of Shipping Certification
UL Listed Component MarkUL Listed Component Mark
C-TICK CertificationC-TICK Certification
IEC CertificationInternational Electrotechnical Commission Mark
KC CertificationKC Certification
UL Listed CertificationUL Listed Certification
  • ABS
  • CE Marked
  • C-Tick
  • cUL Listed
  • IEC (Designed to Meet)
  • KCC
  • TÜV FS ISO/EN13849-1 (EN954-1) with PowerFlex 700S control (For drives manufactured before September 25, 2020)
  • UL Listed
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Variable Frequency Drives (VFDs)
  5. Chevron LeftChevron Left PowerFlex 700L
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose