Loading

PowerFlex 4M
Allen-Bradley

Our PowerFlex® 4M AC Drives offer feed-through wiring and easy programming that provides the flexibility to handle a broad range of applications.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • 22f-powerflex4macdrivefamily-front
22f-powerflex4macdrivefamily-front
Chevron LeftChevron Left
22f-powerflex4macdrivefamily-front
Chevron LeftChevron Left
Allen-Bradley logo

Our PowerFlex® 4M AC Drives are the smallest and most cost-effective members of the PowerFlex family of drives. Feed-through wiring and easy programming provide the flexibility to handle a broad range of applications.


  • Power ratings:
    • 100…120V: 0.2…1.1 kW / 0.25…1.5 Hp / 1.6…6 A
    • 200…240V: 0.2…7.5 kW / 0.25…10 Hp / 1.6…33 A
    • 380…480V: 0.4…11 kW / 0.5…15 Hp / 1.5…24 A
  • IP20, NEMA/UL open type enclosures V/Hz control, slip compensation
  • Integral RS-485 communications
  • Feed-through wiring
  • DIN rail mounting feature on A and B frame drives
  • Ambient temperatures up to 50 °C (122 °F) permitted with minimal spacing between drives
  • Zero Stacking™ Drives for ambient temperatures up to 40 °C (104 °F)
  • Drive overload protection and ramp regulation
  • Configuration and programming via integral LCD keypad, remote keypad, or software
  • Premier Integration with PowerFlex AC drives uses the Logix control platform to simplify parameter and tag programming and reduces development time
  • Our industry expertise helps deliver complete Drive System Solutions that maximize production and minimize risk.
  • Learn how the information from our portfolio of Intelligent Motor Control can position you to make better operating decisions, improve system performance, and gain operation efficiencies.
  • Our Integrated Architecture Solutions provide the foundation to drive plantwide optimization efficiently and effectively, enabling you to respond competitively to the economy and changes in consumer demand.
Variable Frequency Drive Energy Savings Calculator
Tools
Variable Frequency Drive Energy Savings Calculator

Calculate your energy savings and carbon reductions with our variable frequency drive (VFD) energy savings calculator tool.

Learn More
Fan & Pump Calculator
Asian engineer takes water from wastewater treatment pond to check the quality of the water after going through program wastewater treatment process in industry environment concept.
Tools
Fan & Pump Calculator

Calculate your energy savings and carbon reductions with our tool that specifically targets fan and pump applications.

Learn More

Software

Studio 5000 Logix Designer
Main Image
Software
Studio 5000 Logix Designer

Studio 5000 Logix Designer® software is a productivity win and your one-stop shop for managing the Allen-Bradley Logix 5000™ family of controllers and related control system.

Get Started
Design and Configuration Software
Main Image
Software
Design and Configuration Software

Simplify standalone machine development and reduce design time for multiple industries. Use Connected Components Workbench software with Microsoft Visual Studio to configure your PowerFlex® drive.

Get Started
Product Compatibility and Download Center (PCDC)
Main Image
Support
Product Compatibility and Download Center (PCDC)

Use the Product Download and Compatibility Center (PCDC) to find product downloads and much more.

Get Started

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Product Profiles Publication
PowerFlex Low Voltage AC Drives Global Short Circuit Current Ratings Product Profile SCCR-PP001_-EN-P
Miscellaneous Publication
PowerFlex Family of Low Voltage AC Drives Brochure PFLEX-BR008_-EN-P
Certifications
Certifications
C-TICK CertificationC-TICK Certification
UL Listed Component MarkUL Listed Component Mark
UL Listed CertificationUL Listed Certification
  • Meets or exceeds IEC 61800-9-2 IE2 energy efficiency requirements.
  • CE Marked
  • C-Tick
  • cUL Listed
  • UL Listed
  • RoHs
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Variable Frequency Drives (VFDs)
  5. Chevron LeftChevron Left PowerFlex 4M
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose