Loading

22B PowerFlex 40
Allen-Bradley

Our PowerFlex® 40 AC Drives provide OEMs, machine builders, and end users with performance-enhancing motor control in an easy-to-use compact package.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
(249)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Allen Bradley

Our PowerFlex® 40 AC Drives provide OEMs, machine builders, and end users with performance-enhancing motor control in an easy-to-use compact package. These  drives feature sensorless vector control to meet low-speed torque demands. With flexible enclosure options, and simple programming, they can be installed and configured quickly. We also have packaged drives that provide additional control, power, and enclosure options in standardized designs.

  • Power ratings:
    • 100...120V: 0.4...1.1 kW / 0.5...1.5 Hp / 2.3...6 A
    • 200...240V: 0.4...7.5 kW / 0.5...10 Hp / 2.3...33 A
    • 380...480V: 0.4...11 kW / 0.5...15 Hp / 1.4...24 A
    • 500...600V: 0.75...11 kW / 1...15 Hp / 1.7...19 A
  • IP20 NEMA/UL Type Open, plate drive, flange mount, IP66 NEMA/UL Type 4X/12, and DIN rail
  • Optional IP30 NEMA/UL Type 1 conversion kit
  • Ambient temperatures up to 50 °C (122 °F) permitted with minimal spacing between drives
  • Zero Stacking™ Drives for ambient temperatures up to 40 °C (104°F)
  • V/Hz and sensorless vector control, as well as process PID
  • Integral RS-485 communication
  • Optional serial converter module for use with any controller with DF1 messaging
  • Optional DeviceNet™, ControlNet™, and EtherNet/IP™, Profibus DP, BACnet™, and LonWorks® communication modules
  • Drive overload protection, ramp regulation, and flying start
  • StepLogic® allows operation as an independent position controller
  • Configuration and programming via integral LCD keypad, remote keypad, or software
  • Premier Integration with PowerFlex® AC drives uses the Logix control platform to simplify parameter and tag programming and reduce development time

Packaged Drive Options

  • Power options include circuit breaker, fused disconnect, bypass, and input fuses
  • Output relay and transformer control options
  • Door-mounted human interface module (HIM), hand/off/auto selector switch, status pilot lights, and speed potentiometer
PowerFlex 40 Packaged Solutions
OrdersOrders
PowerFlex 40 Packaged Solutions

Choose from a variety of standard packaged solutions that are pre-engineered to streamline your acquisition process. These solutions will help simplify delivery and installation and help ease repeat orders and inventory.

Select drive, enclosure type, and power options.

Learn More

Software

Studio 5000 Logix Designer
Main Image
Software
Studio 5000 Logix Designer

Studio 5000 Logix Designer® software is a productivity win and your one-stop shop for managing the Allen-Bradley Logix 5000™ family of controllers and related control system.

Premier integration of Studio 5000 Logix Designer and PowerFlex® Drives

  • Reduces drive system development time by as much as 70%
  • Allows you to configure controller and drive network connections at the same time
  • Allows you to dynamically select drive parameters transmitted as network I/O
  • Offers continued use of Drive Tools™ SP software via import and export functionality
  • Includes built-in drive diagnostic, fault, alarm, and event information
  • Provides one package to configure your entire Logix system
  • Offers integrated drive profiles that reduce system development time
Get Started
Design and Configuration Software
Main Image
Software
Design and Configuration Software

Simplify standalone machine development and reduce design time for multiple industries. Use Connected Components Workbench software with Microsoft Visual Studio to configure your PowerFlex 523 drive.

Get Started
Product Compatibility and Download Center (PCDC)
Main Image
Support
Product Compatibility and Download Center (PCDC)

Use the Product Download and Compatibility Center (PCDC) to find product downloads and much more.

Get Started
DriveTools SP Software
DriveTools
Software
DriveTools SP Software

DriveTools™ SP is a family of software tools that provides a simplified interface for programming, maintenance and troubleshooting of select PowerFlex® AC and DC drives. Tools include DriveExecutive™ and DriveObserver™ software.

View All

Certifications
C-TICK CertificationC-TICK Certification
UL Listed Component MarkUL Listed Component Mark
UL Listed CertificationUL Listed Certification
  • Meets or exceeds IEC 61800-9-2 IE2 energy efficiency requirements.
  • CE Marked
  • C-Tick
  • cUL Listed
  • UL Listed
  • RoHS

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Miscellaneous Publication
PowerFlex Family of Low Voltage AC Drives Brochure PFLEX-BR008_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Variable Frequency Drive (VFD)
  5. Chevron LeftChevron Left 22B PowerFlex 40
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose