Loading

20D PowerFlex 700S
Allen-Bradley

Our PowerFlex 700S AC drive with the DriveLogix™ option combines the powerful performance and flexible control of PowerFlex AC drives with a high-performance Logix engine to produce a highly functional, cost-effective drive and control solution.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
(1183)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Allen Bradley

Rockwell Automation announces that as of June 30, 2020, our PowerFlex 700S high power drives are discontinued and no longer available for sale. This announcement only pertains to drives 200 Hp/132 kW and greater @ 400/480V AC or 150 Hp/160 kW and greater @600/690V AC (frame sizes 9…14). The PowerFlex 755 drive family includes a broad range of power ratings that provides ease of use, application flexibility and high performance.

To support your transition, we recommend that you migrate to the PowerFlex 755 AC Drives. For more information, see the PowerFlex 700S High Power Drives to PowerFlex 755 Drives Migration Profile

Rockwell Automation announces that as of June 30, 2023, our PowerFlex 700S low power drives will be discontinued and no longer available sale.  This includes drives with the following power ratings:

  • 200…240V: 0.37…66 kW / 0.5…100 Hp / 2.2…260 A
  • 380…480V: 0.37…132 kW / 0.5…200 Hp / 1.1…260 A
  • 500…600V: 1…150 Hp / 1.7…144 A
  • 690V: 45…132 kW / 52…142 A

The PowerFlex 755 or PowerFlex 755TS drive family includes a broad range of power ratings that provide ease of use, application flexibility and high performance.

Our PowerFlex® 700S AC Drives offer optimized integration for the most demanding stand-alone, coordinated drive control and drive system applications. The PowerFlex 700S AC drive with the DriveLogix™ option combines the powerful performance and flexible control of PowerFlex AC drives with a high-performance Logix engine to produce a highly functional, cost-effective drive and control solution.

  • Power ratings
    • 200…240V: 0.37…66 kW / 0.5…100 Hp / 2.2…260 A
    • 380…480V: 0.37…132 kW / 0.5…200 Hp / 1.1…260 A
    • 500…600V: 1…150 Hp / 1.7…144 A
    • 690V: 45…132 kW / 52…142 A
  • IP20 NEMA/UL Type 1
  • V/Hz control, Vector Control with FORCE™ Technology, and Permanent Magnet Motor Control
  • Zero Stacking™ Drives or side-by-side mounting conserves panel space and reduces installation costs
  • Pull-apart control terminal blocks allow for easy wiring and quick disconnect
  • Optimized global voltage settings allow quick setup anywhere in the world
  • Common bus capability
  • SynchLink™ fiber optic link for a high level of drive coordination and data transfer
  • AC or DC common bus configurations for stand-alone or multiple drive solutions
  • User function library provides logic functions without a PLC
  • Optional DriveLogix™ embedded control for application programmability and control of auxiliary functions
  • Configuration and programming via optional integral LCD keypad, remote keypad, or software
  • Premier Integration with PowerFlex® AC drives uses the Logix control platform to simplify parameter and tag programming and reduces development time

Available Embedded Safety Options

Safe Torque-Off option is certified at PLd/SIL2 Cat 3. Removes rotational power to the motor without removing power from the drive for faster start-up after a demand on the safety system. All safety options are available as a kit for user installation

Additional Information

  • Learn how the information from our portfolio of Intelligent Motor Control can position you to make better operating decisions, improve system performance, and gain operation efficiencies.
  • Our Integrated Architecture Solutions provide the foundation to drive plantwide optimization efficiently and effectively, enabling you to respond competitively to the economy and changes in consumer demand.
  • Protect your people, productivity, and environment with our Safety Products and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

Software

Studio 5000 Logix Designer
Main Image
Software
Studio 5000 Logix Designer

Studio 5000 Logix Designer® software is a productivity win and your one-stop shop for managing the Allen-Bradley Logix 5000™ family of controllers and related control system.

Premier integration of Studio 5000 Logix Designer software and PowerFlex® Drives

  • Reduces drive system development time by as much as 70%
  • Allows you to configure controller and drive network connections at the same time
  • Allows you to dynamically select drive parameters transmitted as network I/O
  • Offers continued use of Drive Tools™ SP software via import and export functionality
  • Includes built-in drive diagnostic, fault, alarm, and event information
  • Provides one package to configure your entire Logix system
  • Offers integrated drive profiles that reduce system development time
Get Started
Design and Configuration Software
Design and Configuration Software
Software
Design and Configuration Software

Use Connected Components Workbench software with Microsoft Visual Studio® technology to program your PowerFlex® Drives.

Get Started
FactoryTalk Software
woman with computer
Software
FactoryTalk Software

Each FactoryTalk offering centers on driving your business performance. From the design and commissioning phase on through to board room level data needs, we can bring together value to all users in your operation.

  • DriveTools SP Software
    • Offers easy online and offline programming
    • Includes RSLinx® connectivity
    • Includes DriveExecutive™ and DriveObserver™ software
Learn More

Certifications
ABS CertificationAmerican Bureau of Shipping Certification
ATEX CertificationATEX Certification
C-TICK CertificationC-TICK Certification
IEC CertificationInternational Electrotechnical Commission Mark
KC CertificationKC Certification
UL Listed CertificationUL Listed Certification
  • Meets or exceeds IEC 61800-9-2 IE2 energy efficiency requirements.
  • ABS
  • ATEX Certified
  • CE Marked
  • C-Tick
  • cUL Listed
  • IEC (Designed to Meet)
  • KCC
  • TÜV FS ISO/EN13849-1 (EN954-1) with Safe Torque-Off option (for drives manufactured prior to June 19, 2022)
  • UL Listed

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Miscellaneous Publication
PowerFlex Family of Low Voltage AC Drives Brochure PFLEX-BR008_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Variable Frequency Drive (VFD)
  5. Chevron LeftChevron Left 20D PowerFlex 700S
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose