Loading

937T Isolator Barriers
Allen-Bradley

Our 937T Isolator Barriers include galvanic optical or transformer isolation, these modules provide an interface within the intrinsic safety circuit that is electrically separated from the control system.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • Division: Process Automation
Group: Interface Technology
Function: Isolated Barrier
System: K-System
Type: 937TS-DISAR-KD2; Brandlabel for Rockwell Automation
---
Perspective: P3
Angle: alpha: 18° / beta: -5°
Focal Length: 210 mm
---
Resolution: 300 dpi
Solid Color: none
Masking: Clipping Path included
Division: Process Automation
Group: Interface Technology
Function: Isolated Barrier
System: K-System
Type: 937TS-DISAR-KD2; Brandlabel for Rockwell Automation
---
Perspective: P3
Angle: alpha: 18° / beta: -5°
Focal Length: 210 mm
---
Resolution: 300 dpi
Solid Color: none
Masking: Clipping Path included
Allen-Bradley logo

Our 937T Isolator Barriers include galvanic optical or transformer isolation, these modules provide an interface within the intrinsic safety circuit that is electrically separated from the control system. A key advantage of isolated barriers is that they do not require a ground between the module and the intrinsically safe device. Available in 12.5 mm (0.5 in) and 20mm (0.8 in) widths.

  • Uses integrated diagnostics for simple maintenance and quick change of modules during ongoing operation
  • Uses DIP switches or Field Device Tool software for easy configuration
  • Provides easy and reliable planning and documentation with comprehensive standards compliance up to SIL 3
  • Offers horizontal or vertical mounting with no reduction in operational ratings
  • Includes line fault detection for field circuits
  • Provides power rail for reduced wiring, collective error messaging, and efficient troubleshooting and installation

Learn the basics of intrinsic safety circuits and how our Bulletin 937 Intrinsic Safety Modules can provide a cost-effective solution for hazardous location challenges.


Applications

Zener Barrier Intrinsic Safety Modules are used in any application with Class 1, Division 1 (Zones 0 and 1) hazardous locations such as:

  • Chemical
  • Petrochemical
  • Oil and Gas

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
Bulletin 937 Intrinsic Safety Modules Selection Guide 937-SG001_-EN-P
Isolated and Converter Barriers Specifications 937-TD002_-EN-P
Bulletin 937T Isolator Barriers Certification Information 937T-TD001_-EN-P
Program Guides Publication
Intrinsic Safety in Class I Div 1 Hazardous Locations Application Technique 937-AT001_-EN-P
Panel Space Optimization Application Technique 937-AT002_-EN-P
Product Profiles Publication
Bulletin 937 Intrinsic Safety Modules Product Profile 937-PP001_-EN-P
Certifications
Certifications

You can see a list of certifications for the Bulletin 937 Barriers by product number and link to the pdf of the certification document.

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Signal Interface
  5. Chevron LeftChevron Left 937T Isolator Barriers
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose