Loading

Radio Frequency Identification Systems
Allen-Bradley

Our Radio Frequency Identification (RFID) Systems are ideal for tracking and documenting products as they move through the manufacturing process and beyond in light-duty industrial applications.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(1)
(9)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • Clockwise collage- Round black 30 mm tag, Black 80x90 mm rectangular transceiver, 30 mm cylindrical transceiver, IO-Link Master block, 18 mm cylindrical transceiver, Black 40x40  mm square transceiver
  • 40x40 mm Square black EtherNet/IP transceiver with green LED indicators and single port.
  • Rectangular 56RF EtherNet/IP Interface Blocks with 2 ports, input and output connections
Clockwise collage- Round black 30 mm tag, Black 80x90 mm rectangular transceiver, 30 mm cylindrical transceiver, IO-Link Master block, 18 mm cylindrical transceiver, Black 40x40  mm square transceiver
40x40 mm Square black EtherNet/IP transceiver with green LED indicators and single port.
Rectangular 56RF EtherNet/IP Interface Blocks with 2 ports, input and output connections
Chevron LeftChevron Left
Clockwise collage- Round black 30 mm tag, Black 80x90 mm rectangular transceiver, 30 mm cylindrical transceiver, IO-Link Master block, 18 mm cylindrical transceiver, Black 40x40  mm square transceiver
Chevron LeftChevron Left
40x40 mm Square black EtherNet/IP transceiver with green LED indicators and single port.
18 mm diameter I/O Link High-Frequency RFID Transceiver
Long range 5 meter Ultra-High Frequency RFID Transceiver
Short range 1.5 meter Ultra-High Frequency RFID Transceiver
Rectangular 56RF EtherNet/IP Interface Blocks with 2 ports, input and output connections
Allen-Bradley logo

Our Radio Frequency Identification (RFID) Systems are ideal for tracking and documenting products as they move through the manufacturing process and beyond in light-duty industrial applications. The HF RFID system tags, transceivers, and interfaces are designed to the ISO 15693 open standard. The UHF RFID transceivers are designed to the Global Gen2 standard.


In addition to our 56RF EtherNet/IP-enabled system, Rockwell Automation has two new additions:

  • Our new 59RF family of HF read/write transceivers are IO-Link enabled 
  • Our 58UHF family of EtherNet/IP long-range read/write transceivers

This solution easily integrates into The Connected Enterprise®, delivering data directly into a control system to help minimize downtime and increase productivity.

  56RF HF RFID 59RF HF RFID 58UHF RFID
Communications EtherNet/IP™ IO-Link EtherNet/IP
Sensing Distance 55…168 mm (2.16… 6.6 in.) 40…78 mm (1.59… 3.07 in.) 1.5…5 m (4.92…16.4 ft)
Operating Voltage 24V DC
Enclosure Rating IP67 IP67/68/69K IP66/67
Frequency 13.56 MHz 902…928 MHz
865…868 MHz
Output Current, max 100 mA per transceiver 200 mA per transceiver 0.5 A per transceiver
Compliance ISO/IEC 15693 ISO/IEC 15694 ISO 18000-63

Applications

Typical applications for the our RFID systems include:

  • Asset tracking
  • Automotive
  • Data acquisition
  • Food and pharmaceutical
  • Product handling
  • Security and entrance
  • Tool management

Painting Application

Stamping Application


Additional Information

Sensors on IO-Link Can Enable the Connected Enterprise
Video
Sensors on IO-Link Can Enable the Connected Enterprise

Watch how smart sensors with IO-Link can enable smart machines for The Connected Enterprise®.

Smart Devices with IO-Link Technology
Smart Devices with IO-Link Technology
Smart Devices with IO-Link Technology
IO-Link Technology is a worldwide open-standard protocol that integrates sensors and other field devices into our Connected Enterprise by connecting the IO-Link enabled device into an IO-Link master module.
Learn More

Software

RFID Simulator is a Windows-based software program intended to assist in the setup of an RFID application. The simulator allows the selection of nearly all combinations of transceivers and tags offered by Rockwell Automation. By varying the tag-to-transceiver distance and line speed, a user is able to quickly determine the most optimal setup for their application.

Note: The simulator is a tool intended to assist in the setup of an RFID application. The values displayed within are theoretical estimates, and variations within an individual system may effect realized values.

To install the RFID Simulator:

  1. Download all content within the RFID Simulator Software folder.
  2. Install the simulator by referring to the RFID Simulator Installation Instructions.
  3. Refer to the RFID Simulator Manual for a quick walkthrough and general overview of the simulator.

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Product Profiles Publication
High Frequency Industrial Radio Frequency Identification (HF RFID) Product Profile HFRFID-PP001_-EN-P
Miscellaneous Publication
Smart Track and Trace Solutions Brochure RFID-BR001_-EN-P
Certifications
Certifications
C-TICK CertificationC-TICK Certification
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
UK Conformity Assessed UK Conformity Assessed
  • CE Marked for all applicable directives
  • C-Tick
  • cULus Listed
  • UKCA Marked for all applicable regulations

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Sensors & Switches
  5. Chevron LeftChevron Left Radio Frequency Identification Systems
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose