Loading

871TM Tubular Stainless Steel Sensors
Allen-Bradley

Our Bulletin 871TM Tubular Stainless Steel Sensors are ideal for harsh or extremely demanding environments. These sensors resist impact, abrasion and corrosion—to keep things moving where ordinary sensors grind to a halt.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
(197)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down
Allen Bradley

Our Bulletin 871TM Tubular Stainless Steel Sensors are ideal for harsh or extremely demanding environments. These sensors resist impact, abrasion and corrosion—to keep things moving where ordinary sensors grind to a halt. This line features full mechanical seals at all barrel openings and full epoxy encapsulation for optimal performance in the toughest environments.

  • Incorporates embedded IO-Link communication protocol in select 871TM sensors to help minimize downtime and increase productivity
  • IO-Link enabled sensors offer advanced features and diagnostics including Automatic Device Configuration, multiple profiles, trending, descriptive tags, and device specific parameters
  • Weld Field Immune (select models) feature up to 40mT protection
  • 8 mm, 12 mm, 18 mm, and 30 mm diameters
  • 10...30V DC or 40...250V AC/DC units available
  • Contacts are N.O. or N.C., NPN or PNP output
  • PVC or ToughLink™ cable or micro quick disconnect
  • 1200 psi washdown
  • Sensing modes available: standard and extended/equal range
  • Short circuit, overload, transient noise, false pulse, reverse polarity, and radio frequency interference protection
  • Applications include:
    • Packaging applications
    • Automotive welding equipment
    • Food-processing plants

Product Application Library — View our product application library to discover how customers have applied Allen-Bradley sensing products.

Sensors on IO-Link Can Enable the Connected Enterprise
Sensors on IO-Link Can Enable the Connected Enterprise

Watch how smart sensors with IO-Link can enable smart machines for The Connected Enterprise®.

Watch Now
IO-Link Technology
IO-Link Technology

IO-Link Technology is a worldwide open-standard protocol that integrates sensors into our Connected Enterprise by connecting the IO-Link enabled device into an IO-Link master module. You can deliver data from the sensor directly into a control system in a very efficient manner. The flexibility of IO-Link capable sensors allows machines to operate more effectively by providing the controller with diagnostics. In addition to product detection, sensors provide detailed and accurate machine health status to improve uptime.

Get Started

Certifications
CSA MarkCanadian Standards Association Mark
IO-LinkIO-Link
UL Listed CertificationUL Listed Certification
UK Conformity Assessed UK Conformity Assessed

Most models:

  • CE Marked for all applicable directives
  • UKCA Marked for all applicable regulations
  • CSA Certified
  • IO-Link
  • UKCA Marked for all applicable regulations
  • UL Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation Chevron DownChevron Down
Product Profiles Publication
Bulletin 871TM Long Range Inductive Proximity Sensors with IO-Link Product Profile 871TM-PP002_-EN-P
Integrated Smart Sensor Solution Quick Reference Guide IOLINK-SP001_-EN-P
Miscellaneous Publication
Presence Sensing Brochure SENSOR-BR001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Catalog Chevron RightChevron Right
  4. Chevron LeftChevron Left Sensors and Switches Chevron RightChevron Right
  5. Chevron LeftChevron Left 871TM Tubular Stainless Steel Sensors Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose